FP-ATR-SIGFOX1

批量生产

具有Sigfox™连接、蓝牙连接和传感器的IoT跟踪器节点的STM32Cube功能包

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

FP-ATR-SIGFOX1 is an STM32Cube function pack which lets you read data from environmental and GNSS sensors and send collected data via Sigfox connectivity. Message sending is triggered via user button, timer event, threshold crossing events on environmental values or movement detection by the on-board accelerometer.
Thresholds can be set using the ST Asset Tracking app and transmitted to the firmware by Bluetooth connectivity.
The package implements low power profiles and related transitions to ensure long battery autonomy.
This software, together with the suggested combination of STM32 and ST devices, is intended particularly to develop asset tracking applications. In addition to GNSS geolocation, low-energy device geolocation is provided by the Sigfox infrastructure.
The software runs on the STM32 microcontroller and includes drivers for the S2-LP ultra-low power RF transceiver, the Bluetooth Low Energy module, the motion, environmental and GNSS sensors.
  • 所有功能

    • Complete firmware to connect an IoT node to a Sigfox network, sending environmental sensor and GNSS positioning data
    • Drivers for the S2-LP high performance ultra-low power RF transceiver
    • Wake-up, tilt and orientation detection by the on-board accelerometer
    • Middleware library supporting Sigfox connectivity from the X-CUBE-SFXS2LP1 software package and Bluetooth connectivity from the X-CUBE-BLE1 software package
    • GNSS geolocation and low-energy device geolocation service provided by the Sigfox infrastructure
    • Compatible with ST Asset Tracking client application supporting firmware setting via Bluetooth connectivity
    • Sample implementation available for X-NUCLEO-S2868A1 or X-NUCLEO-S2868A2 and X-NUCLEO-S2915A1, X-NUCLEO-IDB05A1, X-NUCLEO-IKS01A2 or X-NUCLEO-IKS01A3 and X-NUCLEO-GNSS1A1 expansion boards connected to NUCLEO-L073RZ and NUCLEO-L476RG development boards
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

获取软件

您可能还会喜欢...

ST最新信息

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      DSH-ASSETRACKING

      批量生产

      Cloud Amazon-based web application for asset tracking

      评估工具软件 ST
      DSH-ASSETRACKING

      描述:

      Cloud Amazon-based web application for asset tracking

      STAssetTracking

      批量生产

      ST资产跟踪应用,用于配置基于FP-ATRSIGFOX1的Sigfox节点

      评估工具软件 ST
      STAssetTracking

      描述:

      ST资产跟踪应用,用于配置基于FP-ATRSIGFOX1的Sigfox节点
    • 产品型号
      状态
      描述
      类型
      供应商

      NUCLEO-L053R8

      批量生产

      采用STM32L053R8 MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-L053R8

      描述:

      采用STM32L053R8 MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      NUCLEO-L476RG

      批量生产

      采用STM32L476RG MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-L476RG

      描述:

      采用STM32L476RG MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-GNSS1A1

      批量生产

      STM32 Nucleo的GNSS扩展板,基于Teseo-LIV3F模块

      STM32 ODE连接硬件 ST
      X-NUCLEO-GNSS1A1

      描述:

      STM32 Nucleo的GNSS扩展板,基于Teseo-LIV3F模块

      X-NUCLEO-IDB05A1

      NRND

      STM32 Nucleo的低功耗蓝牙扩展板,基于SPBTLE-RF模块

      STM32 ODE连接硬件 ST
      X-NUCLEO-IDB05A1

      描述:

      STM32 Nucleo的低功耗蓝牙扩展板,基于SPBTLE-RF模块

      X-NUCLEO-IKS01A2

      批量生产

      STM32 Nucleo运行MEMS和环境传感器扩展板

      STM32 ODE检测硬件 ST
      X-NUCLEO-IKS01A2

      描述:

      STM32 Nucleo运行MEMS和环境传感器扩展板

      X-NUCLEO-IKS01A3

      批量生产

      STM32 Nucleo运行MEMS和环境传感器扩展板

      STM32 ODE检测硬件 ST
      X-NUCLEO-IKS01A3

      描述:

      STM32 Nucleo运行MEMS和环境传感器扩展板

      X-NUCLEO-S2868A1

      NRND

      Sub-1 GHz 868 MHz RF扩展板,基于S2-LP无线收发器,适用于STM32 Nucleo

      STM32 ODE连接硬件 ST
      X-NUCLEO-S2868A1

      描述:

      Sub-1 GHz 868 MHz RF扩展板,基于S2-LP无线收发器,适用于STM32 Nucleo

      X-NUCLEO-S2868A2

      批量生产

      Sub-1 GHz 868 MHz RF扩展板,基于S2-LP无线收发器,适用于STM32 Nucleo

      STM32 ODE连接硬件 ST
      X-NUCLEO-S2868A2

      描述:

      Sub-1 GHz 868 MHz RF扩展板,基于S2-LP无线收发器,适用于STM32 Nucleo

      X-NUCLEO-S2915A1

      批量生产

      Sub-1 GHz 915 MHz RF expansion board based on S2-LP radio for STM32 Nucleo

      STM32 ODE连接硬件 ST
      X-NUCLEO-S2915A1

      描述:

      Sub-1 GHz 915 MHz RF expansion board based on S2-LP radio for STM32 Nucleo