FP-ATR-TOMTOM1

批量生产

基于TomTom在线服务的IoT节点STM32Cube功能包,具有GNSS和蜂窝连接,用于资产跟踪应用

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

FP-ATR-TOMTOM1 is an STM32Cube function pack which lets you connect your IoT node to a cellular network and send positioning coordinates, provided by a global navigation satellite system (GNSS) receiver, to TomTom online services. These coordinates are used to perform Reverse Geocoding which is the translation into a street address. This software, together with the suggested combination of STM32 and ST devices, can be used, for example, to develop asset tracking applications.
The software is provided for STM32F401RE and STM32L496AG MCUs and it is easily portable across different MCU families thanks to STM32Cube.
It provides sample implementation for STM32 Nucleo platforms equipped with the X-NUCLEO-GNSS1A1 expansion board, featuring a GNSS receiver based on Teseo-LIV3F module, and the 2G/3G or the LTE cellular expansion board featuring a Quectel BG96 module.
The cellular expansion board, provided within the P-L496G-CELL01 and P-L496G-CELL02 packages, can be either connected directly to the STMod+ connector of a 32L496GDISCOVERY board, or to an STM32 Nucleo development board, through the X-NUCLEO-STMODA1 expansion board.
  • 所有功能

    • Complete firmware to connect an IoT node with GNSS module to a 2G/3G or LTE cellular network
    • Support for Reverse Geocoding through TomTom online services
    • Middleware libraries with support for FreeRTOS, mbedTLS, GNSS, NMEA and JSON parsing functionalities
    • Sample implementation available for X-NUCLEO-GNSS1A1 and 2G/3G or LTE cellular expansion boards, when connected to a NUCLEO-F401RE or a 32L496GDISCOVERY board
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

获取软件

您可能还会喜欢...

特别推荐

ST最新信息

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      32L496GDISCOVERY

      批量生产

      探索套件,采用STM32L496AG MCU

      STM32发现工具包 ST
      32L496GDISCOVERY

      描述:

      探索套件,采用STM32L496AG MCU

      NUCLEO-F401RE

      批量生产

      采用STM32F401RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-F401RE

      描述:

      采用STM32F401RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      P-L496G-CELL02

      批量生产

      采用STM32L496AG MCU的LTE蜂窝网络到云端套件

      STM32发现工具包 ST
      P-L496G-CELL02

      描述:

      采用STM32L496AG MCU的LTE蜂窝网络到云端套件
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-GNSS1A1

      批量生产

      STM32 Nucleo的GNSS扩展板,基于Teseo-LIV3F模块

      STM32 ODE连接硬件 ST
      X-NUCLEO-GNSS1A1

      描述:

      STM32 Nucleo的GNSS扩展板,基于Teseo-LIV3F模块

      X-NUCLEO-STMODA1

      批量生产

      用于STM32 Nucleo的STMod+连接器扩展板

      STM32 ODE转换硬件 ST
      X-NUCLEO-STMODA1

      描述:

      用于STM32 Nucleo的STMod+连接器扩展板