FP-AUD-AEC1

批量生产

STM32Cube function pack for acoustic echo cancellation

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

FP-AUD-AEC1 is an STM32Cube function pack which features an example fully focused on acoustic echo cancellation and provides an implementation of a USB smart speaker use case with microphone. The package includes the AcousticEC library which provides an implementation for a real-time echo cancellation routine based on the MDF algorithm SPEEX implementation.
The function pack also includes an implementation example for NUCLEO-F446RE or NUCLEO-F746ZG development boards equipped with X-NUCLEO-CCA01M1 expansion board, based on the STA350BW Sound Terminal 2.1-channel high-efficiency digital audio output system, or X-NUCLEO-CCA02M2 expansion board, based on digital MEMS microphones and designed around MP34DT06J digital microphones.
After the initialization of all the required elements, the device is recognized by a host PC as a USB microphone and USB speaker at the same time.
You can record and save the real-time audio streaming and, in the meanwhile, send the preferred audio signal to the loudspeaker connected to the expansion board. The stereo track contains the processed signal in which the acoustic echo cancellation has removed the far-end signal from the audio acquired by a microphone and an omnidirectional microphone as a reference.
  • 所有功能

    • Specific example fully focused on acoustic echo cancellation
    • Implementation of a USB smart speaker use case with microphone
    • Based on STM32 AcousticEC library
    • Support for audio in/out streaming via USB through a dedicated USB AUDIO IN OUT class

获取软件

您可能还会喜欢...

特别推荐

ST最新信息

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      NUCLEO-F446RE

      批量生产

      采用STM32F446RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-F446RE

      描述:

      采用STM32F446RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      NUCLEO-F746ZG

      批量生产

      采用STM32F746ZG MCU的STM32 Nucleo-144开发板,支持Arduino、ST Zio和morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-F746ZG

      描述:

      采用STM32F746ZG MCU的STM32 Nucleo-144开发板,支持Arduino、ST Zio和morpho连接
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-CCA01M1

      批量生产

      适用于STM32 Nucleo、基于STA350BW的声音终端扩展板

      STM32 ODE转换硬件 ST
      X-NUCLEO-CCA01M1

      描述:

      适用于STM32 Nucleo、基于STA350BW的声音终端扩展板

      X-NUCLEO-CCA02M2

      批量生产

      Digital MEMS microphone expansion board based on MP34DT06J for STM32 Nucleo

      STM32 ODE检测硬件 ST
      X-NUCLEO-CCA02M2

      描述:

      Digital MEMS microphone expansion board based on MP34DT06J for STM32 Nucleo