FP-IND-IODSNS1

批量生产

STM32Cube function pack for P-NUCLEO-IOD02A1, with IO-Link stack v1.1, IODD and control software for industrial sensors

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

FP-IND-IODSNS1 is an STM32Cube function pack which lets you enable IO-Link communication between P-NUCLEO-IOD02A1 kit and an IO-Link master through the L6364Q transceiver mounted on the X-NUCLEO-IOD02A1. The function pack integrates an IO-Link demo-stack and the management of the industrial sensors mounted on the X-NUCLEO-IKS02A1.
FP-IND-IODSNS1 also includes the IODD file to be uploaded to your IO-Link master.
The software included in the package can be used in three integrated development environments (IDEs): IAR, KEIL and STM32CubeIDE.
  • 所有功能

    • Complete firmware to build IO-Link device applications for STM32L452RE-based boards
    • Middleware libraries featuring IO-Link device mini-stack for L6364Q and MEMS plus digital microphone management
    • Ready-to-use binary for IO-Link device sensor data transmission
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      NUCLEO-L452RE

      批量生产

      采用STM32L452RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-L452RE

      描述:

      采用STM32L452RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接
    • 产品型号
      状态
      描述
      类型
      供应商

      P-NUCLEO-IOD02A1

      批量生产

      STM32 Nucleo pack for IO-Link device applications based on L6364Q transceiver, industrial sensors and STM32L452RE MCU

      STM32 ODE检测硬件 ST
      P-NUCLEO-IOD02A1

      描述:

      STM32 Nucleo pack for IO-Link device applications based on L6364Q transceiver, industrial sensors and STM32L452RE MCU

      X-NUCLEO-IKS02A1

      批量生产

      Motion MEMS and microphone MEMS expansion board for STM32 Nucleo

      STM32 ODE检测硬件 ST
      X-NUCLEO-IKS02A1

      描述:

      Motion MEMS and microphone MEMS expansion board for STM32 Nucleo

      X-NUCLEO-IOD02A1

      批量生产

      Dual channel IO-Link device expansion board based on L6364Q for STM32 Nucleo

      STM32 ODE连接硬件 ST
      X-NUCLEO-IOD02A1

      描述:

      Dual channel IO-Link device expansion board based on L6364Q for STM32 Nucleo