FP-IND-PLCWIFI1

NRND

用于构建通过WiFi控制的PLC的STM32 ODE功能包

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

FP-IND-PLCWIFI1 is an STM32 ODE function pack which lets you build a mini PLC and interact with it using the ST-PLC App for mobile devices or desktops. Thanks to the provided APIs and the app available for different operating systems, the package allows managing the system and implementing several ladder logic circuits with different hardware setup.
The software runs on the STM32 microcontroller and includes drivers for the SPWF01SA Wi-Fi module, the VNI8200XP and ISO8200BQ digital output ICs, and the CTL01-38SQ7 digital input IC.
It also includes middleware layers for Wi-Fi communication and ladder logic programming.
  • 所有功能

    • Software package to build an industrial PLC with Wi-Fi connectivity based on industrial digital input/output ICs and Wi-Fi IC
    • Middleware libraries for Wi-Fi management and ladder logic programming
    • User friendly app for Android and iOS mobile devices
    • Windows desktop version
    • Sample implementation for X-NUCLEO-PLC01A1, X-NUCLEO-OUT01A1 (connected to a NUCLEO-F401RE board) and X-NUCLEO-IDW01M1
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      ST-PLC

      批量生产

      用于安卓和iOS的可编程逻辑控制器(PLC)应用

      评估工具软件 ST
      ST-PLC

      描述:

      用于安卓和iOS的可编程逻辑控制器(PLC)应用
    • 产品型号
      状态
      描述
      类型
      供应商

      NUCLEO-F401RE

      批量生产

      采用STM32F401RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-F401RE

      描述:

      采用STM32F401RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-IDW01M1

      NRND

      STM32 Nucleo的Wi-Fi扩展板,基于SPWF01SA模块

      STM32 ODE连接硬件 ST
      X-NUCLEO-IDW01M1

      描述:

      STM32 Nucleo的Wi-Fi扩展板,基于SPWF01SA模块

      X-NUCLEO-OUT01A1

      批量生产

      用于STM32 Nucleo的工业数字输出扩展板,基于ISO8200BQ

      STM32 ODE移动驱动硬件 ST
      X-NUCLEO-OUT01A1

      描述:

      用于STM32 Nucleo的工业数字输出扩展板,基于ISO8200BQ

      X-NUCLEO-PLC01A1

      批量生产

      用于STM32 Nucleo的工业输入/输出扩展板,基于VNI8200XP和CLT01-38SQ7

      STM32 ODE转换硬件 ST
      X-NUCLEO-PLC01A1

      描述:

      用于STM32 Nucleo的工业输入/输出扩展板,基于VNI8200XP和CLT01-38SQ7