FP-NET-6LPBLE1

批量生产

用于通过BLE接口将6LoWPAN IoT节点连接到智能手机的STM32 ODE功能包

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

FP-NET-6LPBLE1 is an STM32 ODE function pack which lets you connect your 6LoWPAN network consisting of SPIRIT1-based sub-1 GHz RF communication sensor nodes to a smartphone or tablet device in a BLE network, allowing control of the sensor nodes with an application. This software, together with the suggested combination of STM32 and ST devices, can be used, for example, to develop smart home, building or lighting applications.
The software runs on the STM32 microcontroller and includes drivers for the BLE module (SPBTLE-RF) and SPIRIT1-based sub-1 GHz RF communication modules (SPSGRF-868 or SPSGRF-915); the software also comes with binary firmware ready for wireless sensor nodes.
  • 所有功能

    • Complete firmware package to create a border router and connect it to wireless sensor nodes using 6LoWPAN over sub-1 GHz communication technology
    • Middleware libraries with BLE and Contiki 6LoWPAN protocol stack 3.x
    • Support for mesh networking technology through the standard RPL protocol
    • Mesh network tree and sensor data can be displayed on an Android™ device connected through BLE
    • Sample implementation for X-NUCLEO-IDS01A4 or X-NUCLEO-IDS01A5 and X-NUCLEO-IDB05A1 boards connected to a NUCLEO-F401RE board
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

获取软件

您可能还会喜欢...

特别推荐

ST最新信息

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      NUCLEO-F401RE

      批量生产

      采用STM32F401RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-F401RE

      描述:

      采用STM32F401RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-IDB05A1

      NRND

      STM32 Nucleo的低功耗蓝牙扩展板,基于SPBTLE-RF模块

      STM32 ODE连接硬件 ST
      X-NUCLEO-IDB05A1

      描述:

      STM32 Nucleo的低功耗蓝牙扩展板,基于SPBTLE-RF模块

      X-NUCLEO-IDS01A4

      批量生产

      STM32 Nucleo的Sub-1 GHz RF扩展板,基于SPSGRF-868模块

      STM32 ODE连接硬件 ST
      X-NUCLEO-IDS01A4

      描述:

      STM32 Nucleo的Sub-1 GHz RF扩展板,基于SPSGRF-868模块

      X-NUCLEO-IDS01A5

      批量生产

      STM32 Nucleo的Sub-1 GHz RF扩展板,基于SPSGRF-915模块

      STM32 ODE连接硬件 ST
      X-NUCLEO-IDS01A5

      描述:

      STM32 Nucleo的Sub-1 GHz RF扩展板,基于SPSGRF-915模块
    • 产品型号
      状态
      描述
      类型
      供应商

      STBLEStarNet

      批量生产

      用于安卓和iOS的BLE星形网络应用

      接口和连接IC软件 ST
      STBLEStarNet

      描述:

      用于安卓和iOS的BLE星形网络应用