FP-NET-BLESTAR1

批量生产

用于创建通过Wi-Fi连接到IBM Watson IoT云的BLE星形网络的STM32Cube功能包

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

FP-NET-BLESTAR1 is an STM32Cube function pack which lets you connect your IoT node in a BLE sensor network to the Internet via a Wi-Fi network. Sensor data from a device in the BLE star network can be transparently sent to the IBM Watson IoT cloud platform and visualized on a client connected to the cloud. The software, together with the suggested combination of STM32 and ST devices, can be used, for example, to develop smart home or remote monitoring applications.
The included sample application configures an STM32L4 Discovery Board as a BLE master connected to several BLE peripherals, or nodes, in a star network topology. The BLE central device can simultaneously connect to a Wi-Fi network and export data from other nodes to the IBM Watson IoT cloud platform.
The BLE master also acts as a slave by accepting connection with a BLE client (typically an Android™/iOS™ device) which can be used to monitor and control the BLE network.
  • 所有功能

    • Complete firmware to build applications based on BLE and Wi-Fi connectivity, allowing devices to connect with both BLE-enabled smartphones and tablets, and cloud-based services
    • Integrated MQTT protocol middleware for easy access to Watson IoT cloud services provided by IBM
    • Sample application for B-L475E-IOT01A Discovery Kit (equipped with X-NUCLEO-IDB05A1) implementing a simultaneous BLE master/slave and Wi-Fi gateway device
    • Compatible with BLE sensor nodes implemented using the FP-SNS-ALLMEMS1, FP-SNS-FLIGHT1 and FP-SNS-MOTENV1 function packs
    • Compatible with the SensNet application for AndroidTM/iOSTM devices to control the BLE star network and to display the data sent by the slave nodes
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

获取软件

您可能还会喜欢...

特别推荐

ST最新信息

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      B-L475E-IOT01A

      批量生产

      STM32L4探索套件,包含IoT节点、低功耗无线解决方案、BLE、NFC、SubGHz和Wi-Fi

      STM32发现工具包 ST
      B-L475E-IOT01A

      描述:

      STM32L4探索套件,包含IoT节点、低功耗无线解决方案、BLE、NFC、SubGHz和Wi-Fi

      NUCLEO-F401RE

      批量生产

      采用STM32F401RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-F401RE

      描述:

      采用STM32F401RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-IDB05A1

      NRND

      STM32 Nucleo的低功耗蓝牙扩展板,基于SPBTLE-RF模块

      STM32 ODE连接硬件 ST
      X-NUCLEO-IDB05A1

      描述:

      STM32 Nucleo的低功耗蓝牙扩展板,基于SPBTLE-RF模块
    • 产品型号
      状态
      描述
      类型
      供应商

      STBLEStarNet

      批量生产

      用于安卓和iOS的BLE星形网络应用

      接口和连接IC软件 ST
      STBLEStarNet

      描述:

      用于安卓和iOS的BLE星形网络应用