FP-SNS-DATALOG1

批量生产

STM32Cube High Speed Datalog function pack for STWIN evaluation kits

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The FP-SNS-DATALOG1 function pack implements High Speed Datalog application for STEVAL-STWINKT1 and STEVAL-STWINKT1B. It provides a comprehensive solution to save data from any combination of sensors and microphones configured up to the maximum sampling rate. The application also allows configuring ISM330DHCX Machine Learning Core unit and reading its output.
Sensor data can be stored onto a micro SD card (Secure Digital High Capacity - SDHC) formatted with the FAT32 file system, or streamed to a PC via USB (WinUSB class) using the companion host software (cli_example) provided for Windows and Linux.
The FP-SNS-DATALOG1 allows configuring the board via JSON file as well as starting and controlling data acquisition. Commands can be sent from a host via command line interface.
The application can be controlled via Bluetooth using the STBLESensor app (available for Android and under development for iOS) which lets you manage the board and sensor configurations, start/stop data acquisition on SD card, control data labelling and display the output of the Machine Learning Core.
To read sensor data acquired using FP-SNS-DATALOG1, easy-to-use scripts in Python and Matlab are provided within the software package. The scripts have been successfully tested with MATLAB v2019a and Python 3.7.
  • 所有功能

    • High-rate (up to 6 Mbit/s) data capture software suite:
      • BLE app for system setup and real-time control
      • Python and C++ real-time control applications
      • Dedicated Python SDK for sensor data analysis
      • Host developer's API enables integration into any data science design flow
      • Compatible with Unico-GUI which enables configuration of ISM330DHCX Machine Learning Core unit
      • Timestamping for sensor data synchronization
    • Embedded software, middleware and drivers:
      • FatFS third-party FAT file system module for small embedded systems
      • FreeRTOS third-party RTOS kernel for embedded devices
      • STWIN low-level BSP drivers
    • Based on STM32Cube software development environment for STM32 microcontrollers

获取软件

您可能还会喜欢...

ST最新信息

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STSW-STWINKT01

      批量生产

      用于预测性维护、智能工业、IoT和远程监控应用的STEVAL-STWINKT1评估套件固件

      评估工具软件 ST
      STSW-STWINKT01

      描述:

      用于预测性维护、智能工业、IoT和远程监控应用的STEVAL-STWINKT1评估套件固件
    • 产品型号
      状态
      描述
      类型
      供应商

      STEVAL-STWINKT1

      NRND

      用于工业IoT应用的STWIN SensorTile无线工业节点开发套件和参考设计

      传感器IC评估板 ST
      STEVAL-STWINKT1

      描述:

      用于工业IoT应用的STWIN SensorTile无线工业节点开发套件和参考设计

      STEVAL-STWINKT1B

      批量生产

      STWIN SensorTile Wireless Industrial Node development kit and reference design for industrial IoT applications

      传感器IC评估板 ST
      STEVAL-STWINKT1B

      描述:

      STWIN SensorTile Wireless Industrial Node development kit and reference design for industrial IoT applications