FP-SNS-IOTA1

批量生产

STM32Cube function pack for IoT sensor node with cellular connectivity enabling Distributed Ledger Technology (DLT) functions

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

FP-SNS-IOTA1 is an STM32Cube function pack which lets you enable IOTA DLT functions on an IoT sensor node with cellular connectivity. The function pack implements and demonstrates IOTA DLT use cases for the STM32 MCUs.
The IOTA DLT is a transaction settlement and data transfer layer for the Internet of Things (IoT) IOTA for money and/or data transfer without any transaction fees in a trustless, permissionless and decentralized environment.
The featured use cases acquire sensor data and send them to the IOTA Ledger (also called Tangle) via LTE cellular connectivity.
  • 所有功能

    • Complete firmware to build IOTA DLT applications for STM32-based boards
    • Middleware libraries featuring cellular management, transport-level security (MbedTLS) and IOTA cryptography management
    • Ready-to-use binary to build IOTA transactions including sensor data and to send them to the Tangle via LTE connectivity
    • Sample implementation available for 32L496GDISCOVERY Discovery board equipped with the P-L496G-CELL02 STMod+ cellular expansion board with antenna and the X-NUCLEO-IKS01A3 sensor expansion board
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      P-L496G-CELL02

      批量生产

      采用STM32L496AG MCU的LTE蜂窝网络到云端套件

      STM32发现工具包 ST
      P-L496G-CELL02

      描述:

      采用STM32L496AG MCU的LTE蜂窝网络到云端套件
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-IKS01A3

      批量生产

      STM32 Nucleo运行MEMS和环境传感器扩展板

      STM32 ODE检测硬件 ST
      X-NUCLEO-IKS01A3

      描述:

      STM32 Nucleo运行MEMS和环境传感器扩展板