IPSec/IKE provides a robust approach to security in embedded applications such as cars, ‘point-of-sale’ terminals, medical devices, industrial equipment and many others. It ensures integrity, confidentiality and authentication between two devices in a network, providing strong defense against threats such as ‘man in the middle’ attacks and packet sniffers. HCC's high quality code is supplied with a full MISRA compliance report.
- Security Architecture for IP (IPSec) implementation is compliant with RFC 4301 and RFC 3168.
- Internet Key Exchange (IKEv2) implementation is compliant with RFC 7427 (version 2bis).
- Extended Authorization Protocol (EAP) implementation is compliant with RFC 3748.
- Encapsulating Security Payload (ESP) implementation is compliant with RFC 4303.
- Authentication Header (AH) implementation is compliant with RFC 4302.
- NAT traversal implementation is compliant with RFC 3948.
Evaluation Version: Yes
Deliverables: Source
License type: License
License short description: Single Product, Product Line, Platform
许可类型 | 商业(免费试用版) |
演示版本 | 有 |
支持的MCU | STM32 |
支持的器件 | STM32 |
地点 |