STSW-95HF002

批量生产

DEMO-CR95HF-A板的PC软件源代码示例(AN3954)

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
Partner products
Sales Briefcase

产品概述

描述

The STSW-95HF002 software package contains source code examples to create a PC based application (Windows) to control the RF transceiver board included in the M24LR-DISCOVERY evaluation kit. Several functions have been developed to control the RF transceiver using either Visual Basic 6 or C/C++ language.
With this sample code, the user will be able to develop his own application to control the CR95HF and communicate with any RF tag.
  • 所有功能

    • The RF transceiver board is an RFID reader demonstration board and is composed, among other parts, of a CR95HF (13.56 MHzmulti-protocol contactless transceiver IC with SPI and UART serial access) and a STM32 microcontroller
    • The PC source code example shows how to control the CR95HF embedded in the RF transceiver board through the USB
    • The software supports four RF protocols
      • ISO15693
      • ISO14443-A
      • ISO14443-B
      • ISO18092
    • Able to read and write NDEF messages in any ST RF product
    • Sample application to transmit NDEF message to a NFC device
    • Driver included through a specific Dll

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      M24LR-DISCOVERY

      批量生产

      CR95HF读写器和M24LR04E动态NFC / RFID标签的探索套件,具有能量采集功能

      ST25 NFC/RFID评估板 ST
      M24LR-DISCOVERY

      描述:

      CR95HF读写器和M24LR04E动态NFC / RFID标签的探索套件,具有能量采集功能