STSW-ISB68GUI

批量生产

Graphical user interface for wireless power receiver evaluation boards based on the STWLC68 chip

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The STSW-ISB68GUI enables the evaluation, tuning and design-in of the STWLC68 wireless power receiver. It provides powerful support for the complete design-in of the STWLC68 chip, from register tuning to the final OTP programming. The GUI enables real time monitoring of key internal parameters that are streamed over a USB connection, and provides wizards to simplify otherwise complex tasks such as FOD (Foreign Object Detection) and custom coil design.
The GUI requires an STEVAL-ISB68RX or STEVAL-ISB68WA evaluation board and a PC running Windows (7, 8, 8.1, 10) with .NET Framework 4.7.2 installed.
  • 所有功能

    • Access to key configuration registers
    • Live chart of key electrical parameters such as output voltage, rectifier voltage, IC temperature and currents
    • Coil selection wizard to assist in the design of a custom coil
    • Foreign object detection (FOD) tuning wizard
    • Non-volatile memory (OTP) programming

获取软件

特别推荐