STSW-LLL002FW

批量生产

STEVAL-LLL002V1评估套件固件

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
Partner products
Sales Briefcase

产品概述

描述

The STSW-LLL002FW firmware implementation is based on the 8-bit automotive grade STM8AF6266 microcontroller, allowing configuration and control of the ALED1262ZT LED driver over I²C interface. The firmware has been designed for the STEVAL-LLL002V1 evaluation kit to demonstrate ALED1262ZT features and is used for application development in automotive rear lights with pattern animations.
The embedded GUI (STSW-LLL002GUI) allows you to control buttons, write/read configuration registers and individual channel brightness, as well as to program up to 20 LED patterns with variable transition speed or use four preconfigured patterns.
  • 所有功能

    • Various pre-configured LED patterns based on ALED1262ZT
    • Brightness and speed control
    • ALED1262ZT LED demo
    • STSW-LLL002GUI graphical user interface with three operating modes:
      • Basic mode, replicating on-board control buttons, to write/read control registers, and with open circuit error detection at different frequencies
      • Advanced mode for individual channel brightness control
      • Frame programming mode with programmable and pre-configured LED patterns
    • USB-UART bridge (STEVAL-LLL002D1) for PC-MCU communication
    • Source code freely available with developer-friendly license terms

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STSW-LLL002GUI

      批量生产

      用于后车灯应用的STEVAL-LLL002V1评估套件的GUI

      评估工具软件 ST
      STSW-LLL002GUI

      描述:

      用于后车灯应用的STEVAL-LLL002V1评估套件的GUI