STSW-M24LR011

批量生产

M24LR探索套件中包含的RF收发器板的相关M24LR应用软件

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
Partner products
Sales Briefcase

产品概述

描述

This package contains the executable file to install the software and driver. It is a PC based application (Windows®). This application has been developed to manage the ISO15693 RF products such as M24LR and LRI devices. It can be used with the RF transceiver included in the M24LR-DISCOVERY kit or with the RF USB reader developed by FEIG.
  • 所有功能

    • The PC can control the CR95HF embedded in RF transceiver board through the USB.
    • The PC can control the USB reader by FEIG (third party).
    • This PC software is able to communicate with all ISO15693 devices such as M24LR and LRI.
    • Some demos are available in this software such as NDEF format management, Energy Harvestig features, file transfer.
    • I2C management for M24LR products can also be demonstrated using an I2C reader embedded in the M24LR-DEVKIT.
    • The USB drivers and Dll are included.

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      M24LR-DISCOVERY

      批量生产

      CR95HF读写器和M24LR04E动态NFC / RFID标签的探索套件,具有能量采集功能

      ST25 NFC/RFID评估板 ST
      M24LR-DISCOVERY

      描述:

      CR95HF读写器和M24LR04E动态NFC / RFID标签的探索套件,具有能量采集功能