STSW-OUT8G4

批量生产

Demonstration firmware for NUCLEO-G431RB enabling STSW-IFAPGUI on X-NUCLEO-OUT08A1 and X-NUCLEO-OUT10A1 expansion boards

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
Partner products
Sales Briefcase

产品概述

描述

The STSW-OUT8G4 firmware runs on the NUCLEO-G431RB development board when connected to the X-NUCLEO-OUT08A1 or X-NUCLEO-OUT10A1 expansion boards using the STSW-IFAPGUI graphical user interface. The STSW-OUT8G4 contains the software routines to allow full control of X-NUCLEO-OUT08A1 and X-NUCLEO-OUT10A1 via the STSW-IFAPGUI.
The firmware can control the single expansion board or two stacked shields (two X-NUCLEO-OUT08A1 or two X-NUCLEO-OUT10A1 expansion boards, or one of each).
The STSW-IFAPGUI is based on a common engine and several plug-ins designed to communicate with the application layer running on the microcontroller driving the shield board.
  • 所有功能

    • Full control of the X-NUCLEO-OUT08A1 and X-NUCLEO-OUT10A1 expansion boards via the STSW-IFAPGUI graphical user interface
    • Control of:
      • single channel applications
      • dual channel applications
      • output fast discharge
      • output on/off status
    • Output channel switching frequency and duty cycle configuration
    • Visualization of diagnostic signals (open load, cut-off and thermal protection)

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STSW-IFAPGUI

      批量生产

      基于STM32 Nucleo的工业IPS和IO-Link收发器评估板图形用户界面

      评估工具软件 --
      STSW-IFAPGUI

      描述:

      基于STM32 Nucleo的工业IPS和IO-Link收发器评估板图形用户界面