STSW-SPIN3201

批量生产

STSPIN32F0磁场定向控制(FOC)固件示例

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The STSW-SPIN3201 is a firmware example based on the STM32 PMSM FOC Software Development Kit (STSW-STM32100) for the STSPIN32F0. By relying on the industry-standard Cortex®-M core, it allows the user to evaluate the STSPIN32F0 performance in applications driving a 3-phase permanent-magnet motor in field oriented control (FOC).
The STM32 PMSM FOC SDK is a part of ST's motor control ecosystem, which offers a wide range of hardware and software solutions for motor control applications.
The ST MC Workbench is PC software which reduces the design time and effort in FOC firmware library configuration. Through a graphical user interface (GUI), the user can generate all parameter header files to configure the library in accordance with application requirements, as well as monitor and change some variables of the algorithm in real-time.
  • 所有功能

    • Based on the STM32 PMSM FOC Software Development Kit
    • Features 3-shunt current-sensing topology
    • Sensorless operation based on state observer
    • Speed and torque control
    • Native support for the STEVAL-SPIN3201 board
    • Full customization and real-time communication through the ST MC Workbench PC software
    • Firmware ANSI C, MISRA compliant

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      X-CUBE-MCSDK

      批量生产

      STM32电机控制软件开发套件(MCSDK)

      STM32Cube扩展包 ST
      X-CUBE-MCSDK

      描述:

      STM32电机控制软件开发套件(MCSDK)

      X-CUBE-MCSDK-FUL

      批量生产

      STM32电机控制软件开发套件(MCSDK)- 完整源代码 - 在注册并获得批准后方可下载

      STM32Cube扩展包 ST
      X-CUBE-MCSDK-FUL

      描述:

      STM32电机控制软件开发套件(MCSDK)- 完整源代码 - 在注册并获得批准后方可下载
    • 产品型号
      状态
      描述
      类型
      供应商

      STSW-LINK007

      批量生产

      ST-LINK、ST-LINK/V2、ST-LINK/V2-1、STLINK-V3板固件升级

      STM32 编程 ST
      STSW-LINK007

      描述:

      ST-LINK、ST-LINK/V2、ST-LINK/V2-1、STLINK-V3板固件升级

      STSW-LINK009

      批量生产

      为Windows 7、Windows 8、Windows 10签署的ST-LINK、ST-LINK/V2、ST-LINK/V2-1 USB驱动

      STM32实用软件工具 ST
      STSW-LINK009

      描述:

      为Windows 7、Windows 8、Windows 10签署的ST-LINK、ST-LINK/V2、ST-LINK/V2-1 USB驱动
    • 产品型号
      状态
      描述
      类型
      供应商

      STEVAL-SPIN3201

      批量生产

      配备嵌入式STM32 MCU评估板的STSPIN32F0高级BLDC控制器

      3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-SPIN3201

      描述:

      配备嵌入式STM32 MCU评估板的STSPIN32F0高级BLDC控制器