STSW-ST25R001

批量生产

ST25R3911B-DISCO的PC软件安装程序

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

STSW-ST25R001 software contains the ST25R3911B Discovery GUI (Graphical User Interface), which is a Windows® PC based application, to control the corresponding Discovery board. Starting with version 1.1.0 the ST25 Tag Editor is included, which allows access to all features of ST25 Tag family members
  • 所有功能

    • The ST25R3911B-DISCO board is an HF reader and NFC initiator demonstration board and is composed, among other parts, of an ST25R3911B (high performance HF reader / NFC initiator IC) and an STM32L4 microcontroller.
    • The ST25R3911B-DISCO board is controlled by the PC software and connected through a USB port.
    • The software supports the following RF protocols and features:
      • ISO14443-A
      • ISO14443-B
      • FeliCa
      • ISO15693
      • Active Peer to Peer according to ISO18092, including SNEP
      • Wakeup feature of ST25R3911B
      • Automatic antenna tuning
      • ST25R3911B register access
      • Access all features of ST25 Tags

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      ST25R3911B-DISCO

      批量生产

      ST25R3911B高性能HF读写器/NFC发起设备探索套件,支持1.4 W输出功率、VHBR和AAT

      ST25 NFC/RFID评估板 ST
      ST25R3911B-DISCO

      描述:

      ST25R3911B高性能HF读写器/NFC发起设备探索套件,支持1.4 W输出功率、VHBR和AAT