STSW-ST25R009

批量生产

使用X-NUCLEO-NFC05A1的Raspberry Pi ST25R3911B Linux演示

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
Partner products
Sales Briefcase

产品概述

描述

The STSW-ST25R009 provides a complete software solution to enable fast integration of NFC functionality into Linux based systems using the ST25R3911B/ST25R391x high performance NFC frontends. This package provides a pure user space port of the RFAL (RF Abstraction Layer) onto the Raspberry Pi 3 Linux platform operating the XNUCLEO-NFC05A1 containing the ST25R3911B high performance NFC frontend. The package contains a sample application to detect different types of NFC tags and mobile phones supporting P2P.
  • 所有功能

    • Complete Linux user space driver (RF abstraction library) to build NFC enabled applications using the ST25R3911B/ST25R391x high performance NFC frontends with up to 1.4 W output power
    • Linux host communication with the ST25R3911B/ST25R391x high performance NFC frontends using SPI interface
    • Complete RF/NFC abstraction (RFAL) for all major technologies and higher layer protocols:
      • NFC-A (ISO14443-A)
      • NFC-B (ISO14443-B)
      • NFC-F (FeliCa)
      • NFC-V (ISO15693)
      • P2P (ISO18092)
      • ISO-DEP (ISO data exchange protocol, ISO14443-4)
      • NFC-DEP (NFC data exchange protocol, ISO18092)
      • Proprietary technologies (Kovio, B’, iClass, Calypso, …)
    • Sample implementation available on the X-NUCLEO-NFC05A1 expansion board, plugged into a Raspberry Pi 3
    • Sample application to detect several NFC tag types and mobile phones supporting P2P
    • Free user-friendly license terms

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-NFC05A1

      批量生产

      用于STM32和STM8 Nucleo的基于ST25R3911B的NFC读卡器扩展板

      STM32 ODE连接硬件 ST
      X-NUCLEO-NFC05A1

      描述:

      用于STM32和STM8 Nucleo的基于ST25R3911B的NFC读卡器扩展板