STSW-ST25R010

批量生产

ST25R3916-DISCO的PC软件安装程序

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
Partner products
Sales Briefcase

产品概述

描述

STSW-ST25R010 contains the ST25R3916 Discovery graphical user interface (GUI) to control the ST25R3916-DISCO board from a Windows® PC. This firmware features a USB controlled mode, enabled by the User button. In this mode the GUI allows the user to evaluate the features of the ST25R3916, and helps in the development of an NFC universal device or any other NFC application based on it.
STSW-ST25R010 is available for free download from www.st.com.
  • 所有功能

    • Supports several RF protocols and features
      • ISO14443-A / NFC-A
      • ISO14443-B / NFC-B
      • FeliCa™ / NFC-F
      • ISO15693 / NFC-V
    • Active P2P (peer to peer) according to ISO18092, including SNEP
    • Wakeup feature of ST25R3916
    • Automatic antenna tuning
    • ST25R3916 register access
    • Card emulation in NFC-A (106 kbps) and NFC-F (212 and 424 kbps)
    • Access all features of ST25 Tags thanks to ST25PC NFC software
    • Dynamic power output (DPO)
    • Analog configuration of the ST25R3916

获取软件

您可能还会喜欢...

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      ST25R3916-DISCO

      批量生产

      Discovery kit for the ST25R3916 high performance NFC universal device and EMVCo reader

      ST25 NFC/RFID评估板 ST
      ST25R3916-DISCO

      描述:

      Discovery kit for the ST25R3916 high performance NFC universal device and EMVCo reader