STSW-ST25RFAL003

批量生产

ST25R95的RFAL

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
Partner products
Sales Briefcase

产品概述

描述

STSW-ST25RFAL003 is the implementation of the RF/NFC abstraction layer (RFAL) for the ST25R95. The RFAL simplifies the development of applications by encapsulating device and protocol details.
The RFAL provides a common interface that makes the upper software layers independent from the used ST25R device. The RFAL with the same APIs is available for all ST25R devices, thus simplifying the software efforts when migrating from one device to another.
  • 所有功能

    • Complete middleware to build NFC enabled applications based on the ST25R95 device
    • Supported mode:
      • Reader/Writer
    • Support of major NFC technologies:
      • NFC-A (ISO14443A)
      • NFC-B (ISO14443B)
      • NFC-F (FeliCa™)
      • NFC-V (ISO15693)
    • Supported protocol:
      • ISO-DEP (ISO data exchange protocol, ISO14443-4)
    • Easy portability across different platforms (MCUs/RTOSs/OSs)
    • Compliant with main RF/NFC standards:
      • ISO14443
      • ISO15693
    • Application examples availability
    • Free, user-friendly license terms

获取软件

特别推荐