STSW-STM32011

批量生产

带STM32F10x和STM32L1xx微控制器的智能卡接口(AN2598)

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The STSW-STM32011 firmware interface consists of StdLib based source files developed to support smart card communication according to the ISO 7816-3/4 specification. An application example based on STM3210B-EVAL, STM3210E-EVAL and STM3210C-EVAL evaluation boards is also provided.
The application note Smartcard interface with STM32F10x and STM32L1xx microcontrollers (AN2598) provides additional details about the HW and SW solutions.

获取软件

特别推荐