STSW-STM8-NFC5

批量生产

X-NUCLEO-NFC05A1 NFC/RFID HF读写器扩展板的STM8固件源码

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
Partner products
Sales Briefcase

产品概述

描述

STSW-STM8-NFC5 software package provides a complete MISRA-C compliant middleware for STM8 to control applications based on the ST25R3911B device. The software comes with a sample implementation of the drivers running on the X-NUCLEO-NFC05A1 expansion board plugged on top of a NUCLEO-8S208RB board.
  • 所有功能

    • Complete middleware to build applications using the ST25R3911B, a high performance HF reader / NFC initiator with 1.4 W supporting VHBR and AAT
    • Sample application to detect several NFC tag types and mobile phones supporting P2P
    • Free, user-friendly license terms
    • Sample implementation available on the X-NUCLEO-NFC05A1 expansion board, plugged into NUCLEO-8S208RB
    • Complete RF/NFC abstraction (RFAL) for all major technologies, including complete ISO-DEP and NFC-DEP layers
    • RFAL for ST25R3911B family complies with MISRA C:2012
    • Support of ST Visual Develop with Cosmic compiler

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-NFC05A1

      批量生产

      用于STM32和STM8 Nucleo的基于ST25R3911B的NFC读卡器扩展板

      STM32 ODE连接硬件 ST
      X-NUCLEO-NFC05A1

      描述:

      用于STM32和STM8 Nucleo的基于ST25R3911B的NFC读卡器扩展板