STSW-STPM002

批量生产

STPM32存取的STM32固件和基础度量衡应用

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

This firmware is a starting point for the development of a metrology application using the STPM32 ASSP for metering applications, and an STM32 microcontroller. It has been implemented for the STEVAL-IPE023V1 USB interface board for the STPM series of energy meter ASSPs, interfaced with the EVALSTPM32 single-phase energy metering evaluation board, but can easily be ported across different MCU families. The firmware provides the basic functions to initialize, read and write to the STPM32 metrology ASSP through an SPI or UART interface, as well as a basic metrology application based on a microcontroller timer. The firmware uses the IAR toolchain.
  • 所有功能

    • Initialization of STM32 MCU
    • Reset sequence of the STPM32 ASSP
    • Communication through UART or SPI interface
    • Block transfer in read and write mode
    • Data latch through SYN pin of STPM32 ASSP
    • Basic metrology application example based on STM32 MCU timer to read energy and voltage
    • Easy portability across different MCU families

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STEVAL-IPE023V1

      批量生产

      STPMxx系列电能表IC的USB接口工具

      节能技术和智能电网解决方案评估板 --
      STEVAL-IPE023V1

      描述:

      STPMxx系列电能表IC的USB接口工具