STSW-STPM003

批量生产

STM32F4探索套件和EVALSTPM32的三相固件实现

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
Partner products
Sales Briefcase

产品概述

描述

The firmware implements three-phase application development using STPM3x and STM32F407 devices. It has been developed for the STM32F4-Discovery kit based on STM32F407VGT to interface with the EVALSTPM32, but it can easily ported to other microcontrollers. STM32 initialization is based on the STM32CubeMX tool chain and STPM driver integration is based on the IAR Tool chain with ST-LINK (embedded on board).
The firmware includes: STPM management (communication, reset, latch, etc.), full metrology measurement, NVM management with EEPROM storage; communication through USB in virtual com port mode, two timers for main state machine.
  • 所有功能

    • Complete metrology for 4 STPMs
    • EEPROM support for saving parameters (optional)
    • USB Virtual Com Port (VCP) for supporting GUI and LabTools
    • Minishell (Command line parser) support for sending commands through USB
    • STPM communication over UART or SPI
    • STM32 handlers and drivers based on Cube MX
    • Simple tasks based on timer

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STM32F4DISCOVERY

      NRND

      探索套件,采用STM32F407VG MCU * 新订购代码STM32F407G-DISC1(取代STM32F4DISCOVERY)

      STM32发现工具包 ST
      STM32F4DISCOVERY

      描述:

      探索套件,采用STM32F407VG MCU * 新订购代码STM32F407G-DISC1(取代STM32F4DISCOVERY)
    • 产品型号
      状态
      描述
      类型
      供应商

      EVALSTPM32

      批量生产

      基于STPM32的单相电能计量评估板,具有电阻分流器

      节能技术和智能电网解决方案评估板 --
      EVALSTPM32

      描述:

      基于STPM32的单相电能计量评估板,具有电阻分流器