X-CUBE-AZRTOS-H7

批量生产

Azure RTOS software expansion for STM32Cube for STM32H7 series

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
Partner products
Sales Briefcase

产品概述

描述

X-CUBE-AZRTOS-H7 (Azure® RTOS STM32Cube Expansion Package) provides a full integration of Microsoft® Azure® RTOS in the STM32Cube environment for the STM32H7 Series of microcontrollers. Ready-to-run applicative examples provided for the NUCLEO-H723ZG, STM32H735G-DK, STM32H747I-DISCO and STM32H743I-EVAL Evaluation boards, along with a full compatibility with STM32CubeMX and STM32CubeIDE, ensure that X-CUBE-AZRTOS-H7 drastically reduces the learning curve and provides a smooth application development experience with Azure® RTOS and STM32H7 Series microcontrollers. The scope of this Expansion Package covers the following Azure® RTOS middleware: RTOS (ThreadX), USB Device and Host (USBX), file system including the support for NOR and NAND Flash memories (FileX and LevelX), and networking including Ethernet and Wi-Fi® media (NetX Duo).
  • 所有功能

    • Integrated and full featured operating system: Azure® RTOS ThreadX
    • Industrial grade networking stack optimized for performance coming with many IoT protocols: Azure® RTOS NetX Duo
    • Advanced Flash file system (FS) / Flash translation layer (FTL), fully featured to support NAND / NOR Flash memories: Azure® RTOS FileX and Azure® RTOS LevelX
    • USB Host and Device stacks coming with multiple classes: Azure® RTOS USBX
    • Safety pre-certifications (available from Microsoft): IEC 61508 SIL4, IEC 62304 Class C and ISO 26262 ASIL D
    • Security pre-certifications (available from Microsoft): EAL4+ for TLS/DTLS, FIPS 140-2 for software cryptographic library
    • Many applicative examples available for STMicroelectronics NUCLEO-H723ZG, STM32H735G-DK, STM32H747I-DISCO and STM32H743I-EVAL boards
    • Free user-friendly license terms
    • Enhanced for STMicroelectronics toolset: graphical configuration of Azure® RTOS middleware with STM32CubeMX and STM32CubeIDE
    • Update mechanism, which can be enabled by the user to be notified of new releases

获取软件