X-CUBE-BLE1

批量生产

STM32Cube的低功耗蓝牙软件扩展

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The X-CUBE-BLE1 expansion software package for STM32Cube runs on the STM32 and includes drivers for BlueNRG-MS/BlueNRG-M0 Bluetooth low energy devices. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers.
The software comes with sample implementations of the drivers running on the X-NUCLEO-IDB05A2 expansion board, when connected to a NUCLEO-L053R8, NUCLEO-L476RG, NUCLEO-F401RE or NUCLEO-F411RE development board.
  • 所有功能

    • Complete middleware to build Bluetooth low energy applications using BlueNRG-MS/BlueNRG-M0 devices
    • Easy portability across different MCU families, thanks to STM32Cube
    • Numerous examples to aid understanding:
      • Support for Standard Profiles (Peripheral and Central)
      • Support for Apple Notification Center Service (ANCS)
    • Package compatible with STM32CubeMX, can be downloaded from and installed directly into STM32CubeMX
    • Free, user-friendly license terms

获取软件

您可能还会喜欢...

特别推荐

ST最新信息

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STM32CubeF4

      批量生产

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeF4

      描述:

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32CubeL0

      批量生产

      STM32Cube MCU包,用于STM32L0系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS和Touch Sensing - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeL0

      描述:

      STM32Cube MCU包,用于STM32L0系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS和Touch Sensing - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32CubeL4

      批量生产

      STM32Cube MCU包,用于STM32L4系列和STM32L4 Plus系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TouchSensing、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeL4

      描述:

      STM32Cube MCU包,用于STM32L4系列和STM32L4 Plus系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TouchSensing、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)
    • 产品型号
      状态
      描述
      类型
      供应商

      STM32CubeMX

      批量生产

      STM32Cube初始化代码生成器

      STM32配置程序和代码生成器 ST
      STM32CubeMX

      描述:

      STM32Cube初始化代码生成器
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-IDB04A1

      NRND

      STM32 Nucleo的低功耗蓝牙扩展板,基于BlueNRG

      STM32 ODE连接硬件 ST
      X-NUCLEO-IDB04A1

      描述:

      STM32 Nucleo的低功耗蓝牙扩展板,基于BlueNRG

      X-NUCLEO-IDB05A2

      批量生产

      Bluetooth low energy expansion board based on the BlueNRG-M0 module for STM32 Nucleo

      STM32 ODE连接硬件 ST
      X-NUCLEO-IDB05A2

      描述:

      Bluetooth low energy expansion board based on the BlueNRG-M0 module for STM32 Nucleo