X-CUBE-BLEMESH1

批量生产

STM32Cube的低功耗蓝牙Mesh网络软件扩展

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The X-CUBE-BLEMESH1 expansion software package for STM32Cube runs on the STM32 and provides easy-to-use networking APIs based on a Mesh profile library and a BLE stack. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers.
The software lets you easily create your own application for extending BLE Mesh networks (by offering a ready-to-use Mesh core library), a complete set of compatible APIs, and a lighting reference design demo application running on the X-NUCLEO-IDB05A2 and X-NUCLEO-BNRG2A1 expansion boards connected to a NUCLEO-L152RE, NUCLEO-L476RG or NUCLEO-F303RE development board.
  • 所有功能

    • Complete software to build Mesh network with Bluetooth low energy (BLE) nodes, extending network coverage to large areas up to 32767 nodes and 126 hops
    • Use of BLE enabled smartphones to monitor and control multiple BLE nodes via proxy protocol and legacy BLE GATT connectivity
    • Two-layer security, thanks to 128-bit AES CCM encryption and 256-bit ECDH protocol, ensuring protection against multiple attacks, including Replay, Bit-Flipping, Eavesdropping, Man-in-the-Middle and Trashcan
    • Supported models include vendor model, partial configuration model, and samples for on-off and level generic models
    • Sample implementation available on the X-NUCLEO-IDB05A2 and X-NUCLEO-BNRG2A1 expansion boards connected to a NUCLEO-L152RE, NUCLEO-L476RG, or NUCLEO-F303RE development board
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STM32CubeF4

      批量生产

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeF4

      描述:

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32CubeL1

      批量生产

      STM32Cube MCU包,用于STM32 L1系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS、Touch Sensing和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeL1

      描述:

      STM32Cube MCU包,用于STM32 L1系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS、Touch Sensing和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32CubeL4

      批量生产

      STM32Cube MCU包,用于STM32L4系列和STM32L4 Plus系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TouchSensing、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeL4

      描述:

      STM32Cube MCU包,用于STM32L4系列和STM32L4 Plus系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TouchSensing、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-BNRG2A1

      批量生产

      Bluetooth Low Energy expansion board based on the BLUENRG-M2SP module for STM32 Nucleo

      STM32 ODE连接硬件 ST
      X-NUCLEO-BNRG2A1

      描述:

      Bluetooth Low Energy expansion board based on the BLUENRG-M2SP module for STM32 Nucleo

      X-NUCLEO-IDB05A1

      NRND

      STM32 Nucleo的低功耗蓝牙扩展板,基于SPBTLE-RF模块

      STM32 ODE连接硬件 ST
      X-NUCLEO-IDB05A1

      描述:

      STM32 Nucleo的低功耗蓝牙扩展板,基于SPBTLE-RF模块

      X-NUCLEO-IDB05A2

      批量生产

      Bluetooth low energy expansion board based on the BlueNRG-M0 module for STM32 Nucleo

      STM32 ODE连接硬件 ST
      X-NUCLEO-IDB05A2

      描述:

      Bluetooth low energy expansion board based on the BlueNRG-M0 module for STM32 Nucleo
    • 产品型号
      状态
      描述
      类型
      供应商

      ST BLE Mesh

      批量生产

      用于安卓和iOS的BLE Mesh应用

      接口和连接IC软件 ST
      ST BLE Mesh

      描述:

      用于安卓和iOS的BLE Mesh应用

      STSW-BNRG-Mesh

      批量生产

      低功耗蓝牙Mesh网络

      接口和连接IC软件 ST
      STSW-BNRG-Mesh

      描述:

      低功耗蓝牙Mesh网络