X-CUBE-IKA02A1

批量生产

STM32Cube的电化学气体传感器软件扩展

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
Partner products
Sales Briefcase

产品概述

描述

The X-CUBE-IKA02A1 expansion software package for STM32Cube runs on the STM32 microcontrollers to read the analog value of gas concentration, reference voltage and the temperature from the STLM20 temperature sensor. The software library can be used to set the appropriate sensor sensitivity and perform compensation over the temperature range.
The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers. It is compatible with the P-NUCLEO-IKA02A1 expansion board plugged to a NUCLEO-F401RE or NUCLEO-L053R8 development board.
The software comes with a sample project to help you get started.
  • 所有功能

    • Complete middleware to build applications using electrochemical gas sensors with signal conditioning performed by TSU111
    • Transmit real-time gas concentration readings (ppm) to a PC using serial communication
    • Library uses STLM20 temperature sensor for compensation of readings over temperature range
    • Easy portability across different MCU families, thanks to STM32Cube
    • Low power optimization (suitable for the STM32L0 MCU family)
    • Free, user-friendly license terms
    • Sample implementation for the P-NUCLEO-IKA02A1 development kit

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      NUCLEO-F401RE

      批量生产

      采用STM32F401RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-F401RE

      描述:

      采用STM32F401RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      NUCLEO-L053R8

      批量生产

      采用STM32L053R8 MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-L053R8

      描述:

      采用STM32L053R8 MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接