X-CUBE-NFC2

批量生产

X-NUCLEO-NFC02A1的STM32Cube扩展软件

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The X-CUBE-NFC2 software includes all the dynamic NFC/RFID tag IC drivers, running on STM32, for the device M24LR04E-R. It is built on top of STM32Cube software technology, easing portability across different STM32 microcontrollers. The software comes with examples of implementation of such drivers, running on theX-NUCLEO-NFC02A1 board plugged on top of either NUCLEO-F401RE or NUCLEO-L053R8.
  • 所有功能

    • Complete middleware to build applications using the dynamic NFC/RFID tag IC M24LR04E-R
    • Easy portability across different MCU families, thanks to STM32Cube
    • Sample application example to write the NDEF (NFC Data Exchange Format) file with URI (Uniform Resource Identifier) data
    • Free, user-friendly license terms
    • Implementation examples available on board X-NUCLEO-NFC02A1 plugged on top of either NUCLEO-F401RE or NUCLEO-L053R8

获取软件

您可能还会喜欢...

特别推荐

ST最新信息

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STM32CubeF4

      批量生产

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeF4

      描述:

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32CubeL0

      批量生产

      STM32Cube MCU包,用于STM32L0系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS和Touch Sensing - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeL0

      描述:

      STM32Cube MCU包,用于STM32L0系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS和Touch Sensing - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-NFC02A1

      批量生产

      用于STM32 Nucleo的动态NFC标签扩展板,基于M24LR

      STM32 ODE连接硬件 ST
      X-NUCLEO-NFC02A1

      描述:

      用于STM32 Nucleo的动态NFC标签扩展板,基于M24LR