X-CUBE-PLC1

批量生产

STM32Cube的工业输入/输出软件扩展

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

X-CUBE-PLC1 is an expansion software package for STM32Cube. The software runs on STM32 and includes drivers for the CLT01-38SQ7 (industrial inputs management) and the VNI8200XP (industrial outputs management). The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers. The software comes with sample implementations of the drivers running on the X-NUCLEO-PLC01A1, when plugged to a NUCLEO-F030R8 (or NUCLEO-F103RB or NUCLEO-F401RE). To help you get started quickly, the package includes a list of front-end functions covering the more common PLC operations.
  • 所有功能

    • Complete software package to build and combine industrial inputs and outputs to perform basic sets of PLC (Programmable Logic Controller) operations
    • Driver layer for easy management of CLT01-38SQ7 and VNI8200XP devices
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free user-friendly license terms
    • Sample implementation available on the X-NUCLEO-PLC01A1 board when connected to NUCLEO-F030R8, NUCLEO-F103RB or NUCLEO-F401RE

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      ST-PLC

      批量生产

      用于安卓和iOS的可编程逻辑控制器(PLC)应用

      评估工具软件 ST
      ST-PLC

      描述:

      用于安卓和iOS的可编程逻辑控制器(PLC)应用
    • 产品型号
      状态
      描述
      类型
      供应商

      STM32CubeF0

      批量生产

      STM32Cube MCU Package for STM32F0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32Cube MCU和MPU包 ST
      STM32CubeF0

      描述:

      STM32Cube MCU Package for STM32F0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32CubeF4

      批量生产

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeF4

      描述:

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-PLC01A1

      批量生产

      用于STM32 Nucleo的工业输入/输出扩展板,基于VNI8200XP和CLT01-38SQ7

      STM32 ODE转换硬件 ST
      X-NUCLEO-PLC01A1

      描述:

      用于STM32 Nucleo的工业输入/输出扩展板,基于VNI8200XP和CLT01-38SQ7