X-CUBE-SFXS2LP1

批量生产

STM32Cube的Sigfox软件扩展,基于S2-LP

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
Partner products
Sales Briefcase

产品概述

描述

The X-CUBE-SFXS2LP1 expansion software package for STM32Cube runs on the STM32 and includes the drivers for S2-LP and the library for the Sigfox™ proprietary protocol. This software together with the suggested combination of STM32 and S2-LP device can be used, for example, to develop applications for smart home/building and smart cities, agriculture, parking, lighting, etc.
The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers.
The software comes with a sample implementation of the drivers running on the X-NUCLEO-S2868A2 and X-NUCLEO-S2915A1 expansion boards connected to a NUCLEO-L073RZ, NUCLEO-L152RE or NUCLEO-L476RG development board.
  • 所有功能

    • Complete software to build applications using Sigfox™ long range wireless area network running on the S2-LP high performance ultra-low power RF transceiver
    • S2-LP Sigfox™ library with a complete set of APIs to develop embedded applications
    • S2-LP Sigfox library support for Monarch feature
    • Compatible with the STSW-S2LP-SFX-DK graphical user interface (GUI) to register end-device to Sigfox™ network and get ID (Unique Device ID)/PAC (Port Authorization code) /Key from the pool assigned to ST devices
    • Sigfox proprietary protocol with Monarch feature
    • GUI PC application available as interactive interface to transmit messages to the Sigfox™ network
    • Sample implementation available on the X-NUCLEO-S2868A2 and X-NUCLEO-S2915A1 expansion boards connected to a NUCLEO-L073RZ, NUCLEO-L152RE or NUCLEO-L476RG development board
    • ID/PAC/Key stored in internal MCU flash or external EEPROM
    • Easy portability across different MCU families, thanks to STM32Cube
    • Compatible with STM32CubeMX
    • Free, user-friendly license terms

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      Sigfox Connectivity

      批量生产

      Sigfox IoT连接为您的创新战略提供支持,并帮助您实现业务的数字化转变。Sigfox IoT连接为各种业务活动增添价值。随着传感器的持续小型化和技术上的不断进步(例如能量采集),我们将见证连续的数据流,融合物理世界与数字世界。

      STM32第三方嵌入式软件 Sigfox
      Sigfox Connectivity

      描述:

      Sigfox IoT连接为您的创新战略提供支持,并帮助您实现业务的数字化转变。Sigfox IoT连接为各种业务活动增添价值。随着传感器的持续小型化和技术上的不断进步(例如能量采集),我们将见证连续的数据流,融合物理世界与数字世界。

      Sigfox Geolocation

      批量生产

      Sigfox Geolocation,最简单且最高效的IoT定位服务。Sigfox Geolocation是一种低功耗定位服务,适用于所有配备最简单Sigfox模块的设备,无需GPS。无需为了升级特定硬件进行改装或更新软件:Sigfox现在可以为全球各地所有现有的和将来的设备提供定位。

      STM32第三方嵌入式软件 Sigfox
      Sigfox Geolocation

      描述:

      Sigfox Geolocation,最简单且最高效的IoT定位服务。Sigfox Geolocation是一种低功耗定位服务,适用于所有配备最简单Sigfox模块的设备,无需GPS。无需为了升级特定硬件进行改装或更新软件:Sigfox现在可以为全球各地所有现有的和将来的设备提供定位。
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-S2868A2

      批量生产

      Sub-1 GHz 868 MHz RF扩展板,基于S2-LP无线收发器,适用于STM32 Nucleo

      STM32 ODE连接硬件 ST
      X-NUCLEO-S2868A2

      描述:

      Sub-1 GHz 868 MHz RF扩展板,基于S2-LP无线收发器,适用于STM32 Nucleo

      X-NUCLEO-S2915A1

      批量生产

      Sub-1 GHz 915 MHz RF expansion board based on S2-LP radio for STM32 Nucleo

      STM32 ODE连接硬件 ST
      X-NUCLEO-S2915A1

      描述:

      Sub-1 GHz 915 MHz RF expansion board based on S2-LP radio for STM32 Nucleo