X-CUBE-SPN11

批量生产

STM32Cube的低压三相无刷DC电机驱动器软件扩展

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
Partner products
Sales Briefcase

产品概述

描述

The X-CUBE-SPN11 is an expansion software for STM32Cube. The software runs on the STM32 Nucleo providing management of STSPIN230 to control low voltage three-phase brushless DC motors. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers. The software comes with a sample implementation driving a low voltage three-phase brushless DC motor, with BEMF sensing. It is preconfigured for a NUCLEO-F401RE board connected to an X-NUCLEO-IHM11M1 expansion board, but can be easily ported across different MCU families, thanks to STM32CUBE.
The package contains a user interface layer enabling real-time transmission of data to a PC through the terminal.
  • 所有功能

    • Sample application to drive a low voltage three phase brushless motor, managing an X-NUCLEO-IHM11M1 board on top of a NUCLEO-F401RE board
    • Timer to generate step clock and voltage reference
    • Management of parameters like minimum and maximum speed, direction etc.
    • GPIO, PWM and IRQ configuration
    • API function available to send any application command to the motor driver
    • User interface utility based on PC terminal to control the motor
    • Speed control through potentiometer
    • Motor control by user button
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STM32CubeF4

      批量生产

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeF4

      描述:

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-IHM11M1

      批量生产

      用于STM32 Nucleo的低压三相无刷直流电机驱动器扩展板,基于STSPIN230

      STM32 ODE移动驱动硬件 ST
      X-NUCLEO-IHM11M1

      描述:

      用于STM32 Nucleo的低压三相无刷直流电机驱动器扩展板,基于STSPIN230