X-CUBE-SPN3

批量生产

STM32Cube的高功率步进电机驱动器软件扩展

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The X-CUBE-SPN3 is an expansion software package for STM32Cube. The software runs on the STM32 and includes driver recognition for the powerSTEP01 device. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers. It is compatible with the NUCLEO-F401RE, NUCLEO-F030R8, NUCLEO-F334R8 and NUCLEO-L053R8 boards connected to one, two or three X-NUCLEO-IHM03A1 STM32 expansion boards. The software comes with a sample implementation of the drivers to control one stepper motor.
The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers. Information regarding STM32Cube is available on www.st.com at http://www.st.com/stm32cube.
  • 所有功能

    • Complete middleware to build applications using the powerSTEP01 device
    • Sample, single stepper motor control application for a X-NUCLEO-IHM03A1 board when plugged to NUCLEO-F401RE, NUCLEO-F030R8, NUCLEO-F334R8 or NUCLEO-L053R8 board
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

获取软件

您可能还会喜欢...

特别推荐

ST最新信息

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STM32CubeF0

      批量生产

      STM32Cube MCU Package for STM32F0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32Cube MCU和MPU包 ST
      STM32CubeF0

      描述:

      STM32Cube MCU Package for STM32F0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32CubeF3

      批量生产

      STM32Cube MCU包,用于STM32F3系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS、Touch Sensing和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeF3

      描述:

      STM32Cube MCU包,用于STM32F3系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS、Touch Sensing和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32CubeF4

      批量生产

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeF4

      描述:

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32CubeL0

      批量生产

      STM32Cube MCU包,用于STM32L0系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS和Touch Sensing - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeL0

      描述:

      STM32Cube MCU包,用于STM32L0系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS和Touch Sensing - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-IHM03A1

      批量生产

      STM32 Nucleo的高功率步进电机驱动器扩展板,基于powerSTEP01

      STM32 ODE移动驱动硬件 ST
      X-NUCLEO-IHM03A1

      描述:

      STM32 Nucleo的高功率步进电机驱动器扩展板,基于powerSTEP01