X-CUBE-SPN4

批量生产

STM32Cube的双路有刷DC电机驱动器软件扩展

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The X-CUBE-SPN4 is an expansion software package for STM32Cube. The software runs on the STM32 and includes drivers that recognize the L6206 device to provide complete management of control for brush DC motors. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers. It is compatible with the X-NUCLEO-IHM04A1 STM32 expansion board connected to a NUCLEO-F401RE, NUCLEO-L053R8 or NUCLEO-F334R8 board. The software package includes sample applications for driving one bidirectional brush DC motor or four unidirectional brush DC motors.
  • 所有功能

    • Driver layer for complete management of the L6206 dual DMOS full bridge driver
    • Example implementation to control one bidirectional brush DC motor or 4 unidirectional brush DC motors
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free user-friendly license terms

获取软件

您可能还会喜欢...

特别推荐

ST最新信息

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STM32CubeF4

      批量生产

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeF4

      描述:

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32CubeL0

      批量生产

      STM32Cube MCU包,用于STM32L0系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS和Touch Sensing - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeL0

      描述:

      STM32Cube MCU包,用于STM32L0系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS和Touch Sensing - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-IHM04A1

      批量生产

      用于STM32 Nucleo的双刷DC电机驱动器扩展板,基于L6206

      STM32 ODE移动驱动硬件 ST
      X-NUCLEO-IHM04A1

      描述:

      用于STM32 Nucleo的双刷DC电机驱动器扩展板,基于L6206