产品概述
描述
The AEK-COM-BLEV1 evaluation board is based on the BlueNRG-1 low power Bluetooth® smart system on chip, compliant with the Bluetooth® specification. The evaluation board can be connected to a microcontroller via a 12-pin or alternative 9-pin male connector for SPI, serial interface or I²C communication.The BlueNRG-1 device is supplied with the network processor software loaded and ready to process Bluetooth commands. The software image (DTM_UART.hex) is available in the BlueNRG design kit.
The STSW-AEKBLE firmware provides a straightforward demonstration of the AEK-COM-BLEV1 board functionality used in conjunction with the AEK-MCU-C4MLIT1 evaluation board with microcontroller.
-
所有功能
- Based on the BlueNRG-1 Bluetooth low energy system on chip
- Associated STSW-BLUENRG-DK (BlueNRG-1 development kit software package) including firmware and documentation
- Up to +8 dBm available output power (at antenna connector)
- Excellent receiver sensitivity (-88 dBm)
- Very low power consumption: 7.7 mA RX and 8.2 mA TX at +0 dBm
- Bluetooth® low energy compliant: supports master, slave and simultaneous master-and-slave roles
- New integrated balun BALF-NRG-02D3 which integrates a matching network and harmonics filter
- 3 user LEDs
- JTAG debug connector
- Pre-programmed as network processor
- Board size: 60 x 40 mm.
- Part of the AutoDevKit™ initiative
- RoHS and WEEE compliant
您可能还会喜欢...
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2020 | 26 Feb 2020 |
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Mar 2020 | 06 Mar 2020 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 27 Feb 2020 | 27 Feb 2020 |
物料清单 (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 Feb 2020 | 27 Feb 2020 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 Feb 2020 | 27 Feb 2020 |
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | WEEE Compliant | 材料声明** |
---|---|---|---|---|---|---|
AEK-COM-BLEV1 | 批量生产 | CARD | 工业 | Ecopack2 | Yes | |
AEK-COM-BLEV1
Package:
CARDMaterial Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
AEK-COM-BLEV1 | 5 distributors | Buy Direct | BlueNRG-1, BALF-NRG-02D3 | 批量生产 | ST | 5A992C | 5A002A2 | ITALY | 67.0 / 1 |