产品概述
描述
The AEK-CON-BSPOTV1 board is principally a connector board for the Blind-spot Educational Tool actuators and loads. It conveniently arranges all the wire connections from the AEKD-BLINDSPOTA1 into a single 8-pin connector, and has another connector for the EV-VN7050AS board that drives a DC geared motor for the conveyor belt. Finally, the board simplifies power connection between the boards and signal transfer from the LED driving board AEK-LED-21DISM1 and the Hall sensor. The Blind-spot detection and warning educational tool is designed help developers to become familiar with AutoDevKit based development. The AEKD-BLINDSPOTA1 kit is a hardware assembly set with all required loads for the specific application, and the AEKD-BLINDSPOTB1 set consists of electronic boards to control the entire system.Blind-spot detection is simulated through magnetic field detection by means of a Hall sensor mounted on a stationary car and magnets mounted inside another car placed on the conveyor belt moved by a 12 V DC gearbox motor with 40 RPM and very high torque.
The entire tool will help you develop the skills to build the firmware to control the system triggers using SPC5-Studio extended with AutoDevKit plugin. You can compare your resulting code with source code provided in the AutoDevKit plugin, and system functionality can be tested by downloading the STSW-BLINDSPOT SPC58EC firmware.
-
所有功能
- Host connector for EV-VN7xxx board type
- 3 pins available for Hall sensor connection
- Side connector for LED string driving
- Two connectors on the under side to supply the system and the AEK-LED-21DISM1 LED driving board
- 8-pin connector for AEKD-BLINDSPOTA1:
- 2 pins for DC motor driving
- 2 pins for LED driving
- 3 pins for Hall sensor connection
- Part of the AutoDevKit initiative
- RoHS compliant
您可能还会喜欢...
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Jun 2020 | 23 Jun 2020 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 26 Jun 2020 | 26 Jun 2020 |
物料清单 (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Jun 2020 | 26 Jun 2020 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Jun 2020 | 26 Jun 2020 |
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | WEEE Compliant | 材料声明** |
---|---|---|---|---|---|---|
AEK-CON-BSPOTV1 | 批量生产 | CARD | 工业 | Ecopack2 | Yes | |
AEK-CON-BSPOTV1
Package:
CARDMaterial Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
AEK-CON-BSPOTV1 | 5 distributors | Buy Direct | - | 批量生产 | ST | EAR99 | NEC | ITALY | 35.0 / 1 |