产品概述
描述
The AEK-MOT-2DC40Y1 is a very compact solution for multi DC motor driving applications, embedding all the driver and signal decoding functions on the same board. Together with current sensing capability, the AEK-MOT-2DC40Y1 features three independent encoder inputs. The DC motor drivers have separate half-bridge driving which allows up to three separated motors with only two devices, using an appropriate driving sequence.The motor driver is ideal for two-wheel applications and allows engineers to build highly compact motor control solutions. The two high-side drivers facilitate additional driving for system actuators (unidirectional DC motor, LED, pump, etc.).
-
所有功能
- Dual DC motor driver
- Parallel driving
- Bi-directional
- Output current up to 35A each device
- Three DC motor drivers
- Up to two in parallel
- Bi-directional
- Dual high-side driver
- Parallel driving
- Suitable for DC unidirectional driving
- One channel up to 85A and the other up to 25A
- Optional encoder input
- Three separated connectors
- Size 65mm x 83mm
- Included in AutoDevKit initiative
- RoHS compliant
- Dual DC motor driver
您可能还会喜欢...
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
20 Nov 2020 | 20 Nov 2020 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 20 Oct 2020 | 20 Oct 2020 |
物料清单 (1)
Resource title | Latest update | |||
---|---|---|---|---|
20 Oct 2020 | 20 Oct 2020 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
20 Oct 2020 | 20 Oct 2020 |
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | WEEE Compliant | 材料声明** |
---|---|---|---|---|---|---|
AEK-MOT-2DC40Y1 | 批量生产 | CARD | 工业 | Ecopack2 | Yes | |
AEK-MOT-2DC40Y1
Package:
CARDMaterial Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
AEK-MOT-2DC40Y1 | 5 distributors | Buy Direct | VNH7040AY, VN7E010AJ, VN7050AJ | 批量生产 | ST | EAR99 | NEC | ITALY | 46.0 / 1 |