产品概述
描述
The AEK-POW-100W4V1 is a very compact DC-DC converter for automotive and transportation applications which allows regulating the output voltage in two different modes: fixed outputs and PPS (Programmable Power Supply) with 20 mV steps. The AEK-POW-100W4V1 allows to set the output current from a min. of 0.05 A to a max. of 5 A for the entire output voltage range with 50 mA steps.The AEK-POW-100W4V1 includes several protection systems: short-circuit, overcurrent and thermal protection.
The AutoDevKit software library includes dedicated components able to configure and drive the board from ST microcontrollers.
-
所有功能
- Up to 100 W power on a single DC-DC channel
- Input voltage range: 6 V to 26 V
- MCU selectable fixed outputs: 3.3 V, 5 V, 9 V, 15 V, 20 V
- Programmable max output current up to 5 A with steps of 50 mA
- Programmable output voltages: 20 mV steps from 3.3 to 11 V
- Short circuit, over-current, thermal protections
- Size 84.7 mm x 81.3 mm
- Included in AutoDevKit initiative
- RoHS compliant
您可能还会喜欢...
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Jan 2021 | 25 Jan 2021 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 30 Nov 2020 | 30 Nov 2020 |
物料清单 (1)
Resource title | Latest update | |||
---|---|---|---|---|
11 Dec 2020 | 11 Dec 2020 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
30 Nov 2020 | 30 Nov 2020 |
质量与可靠性
产品型号 | Marketing Status | 符合RoHS级别 | WEEE Compliant | 材料声明** |
---|---|---|---|---|
AEK-POW-100W4V1 | 批量生产 | Ecopack2 | Yes | |
AEK-POW-100W4V1
Package:
Ecopack2Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
AEK-POW-100W4V1 | 5 distributors | Buy Direct | L5964 | 批量生产 | ST | EAR99 | NEC | ITALY | 81.0 / 1 |