产品概述
描述
The AEKD-AFL001 represents the complete logic and driving hardware for an adaptive front lighting system for prototyping, testing and development purposes. It consists of several AutoDevKit boards designed for motor vehicle application development featuring ST automotive-grade components. The set includes two stepper motor control boards, a four-channel LED driver board, a control board with MCU, a connector board with a FAN switch board and another connector board for wiring configuration.The STSW-AFL001 adaptive front lighting system firmware runs on the control board automotive-grade SPC5 Chorus MCU and allows independent control of all the function boards and their respective loads. The package also includes sample applications to help users familiarize themselves with the code more quickly.
You can also order our fully compatible demo motor vehicle front lighting assembly (AEKD-AFLLIGHT1) with LED lights, stepper motors and a fan to provide a complete adaptive front lighting tool for application and solution development purposes.
-
所有功能
- Combination of boards to create an automatic front light adjustment system (AFL)
- Entire system controlled and monitored by MCU board
- Fully compatible with AEKD-AFLLIGHT1 head light simulator available separately, with following loads:
- two stepper motors for light projection angle adjustment (X and Y directions)
- LED string currents for high beam, low beam, DRL and direction lights
- a cooling fan
- Includes STSW-AFL001 firmware ready to be flashed on control board SPC58 MCU with demo application software for independent control of above loads
- Dedicated connector board for easy connection and disconnection of boards during testing and prototyping
- Additional generic connector board facilitates connector pin reassignments and board stacking
- WEEE and RoHS compliant
- All ST components are qualified Automotive grade
- All boards are packaged independently
- Part of the AutoDevKit initiative
您可能还会喜欢...
精选 视频
Adaptive Front Lighting demonstrator built with AutoDevKit™ technology.
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Nov 2019 |
21 Nov 2019
|
用户手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
11 Oct 2019 |
11 Oct 2019
|
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Mar 2020 |
06 Mar 2020
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 01 Oct 2019 |
01 Oct 2019
|
物料清单 (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 01 Oct 2019 |
01 Oct 2019
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 01 Oct 2019 |
01 Oct 2019
|
质量与可靠性
产品型号 | Marketing Status | 符合RoHS级别 | WEEE Compliant | 材料声明** |
---|---|---|---|---|
AEKD-AFL001 |
批量生产
|
Ecopack2 | Yes |
|
AEKD-AFL001
Package:
Ecopack2Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
AEKD-AFL001 | 5 distributors | Buy Direct | SPC58EC80E5, L99SM81V, L99LD21 |
批量生产
|
ST | 5A991B4A | NEC | ITALY | 340.0 / 1 |