产品概述
描述
The AEKD-BLINDSPOTA1 blind-spot kit simulates the detection of motor a vehicle in the regions around a car that drivers typically cannot see directly or with mirrors. It works by interpreting magnetic field variations through a Hall sensor mounted on one car model that remains stationary and magnets mounted on another car model that moves on the conveyor belt driven by a 12 VDC gearbox motor with 40 RPM and high torque. The AEKD-BLINDSPOTA1 hardware assembly system is used with the AEKD-BLINDSPOTB1 kit of boards to drive the blind-spot demo loads.The goal of the training kit is to help developers build effective firmware for blind-spot systems using the SPC5-Studio integrated development environment with the AutoDevKit plugin extension.
-
所有功能
- Conveyor belt with DC gearbox motor
- Hall sensor for magnetic field detection
- 1 car model 1:43 fixed
- 1 car model 1:43 with internal magnets to be placed on the conveyor belt
- High brightness LED turns on when two cars are near each other
- Part of the AutoDevKit™ initiative
- RoHS and WEEE compliant
您可能还会喜欢...
精选 视频
Blind spot warning system educational tool: create it with AutoDevKit™
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Mar 2020 | 16 Mar 2020 |
简报 (1)
Resource title | Latest update | |||
---|---|---|---|---|
12 Mar 2020 | 12 Mar 2020 |
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Mar 2020 | 06 Mar 2020 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
物料清单 (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 Feb 2020 | 27 Feb 2020 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 Feb 2020 | 27 Feb 2020 |
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | WEEE Compliant | 材料声明** |
---|---|---|---|---|---|---|
AEKD-BLINDSPOTA1 | 批量生产 | CARD | 工业 | Ecopack2 | Yes | |
AEKD-BLINDSPOTA1
Package:
CARDMaterial Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
AEKD-BLINDSPOTA1 | 5 distributors | Buy Direct | - | 批量生产 | ST | EAR99 | NEC | ITALY | 310.0 / 1 |