A brushed motor is an easy-to-drive, low-cost DC motor often driven by batteries. The electric motor uses brushes to provide power to an armature coil sitting between permanent magnets that create the magnetic field. The current through the brush to the coil drives the rotor and is used for motors up to a horsepower. As the armature rotates, the stationary brushes come into contact with different sections of the rotating commutator and so wear out over time.
STMicroelectronics today offers a full range of components to optimize motor control systems. This range of evaluation boards for brushed Motors showcases our innovative and cost-effective motor control solutions to simplify and speed-up your design project.
- EVALPWD5F60 Demonstration board for PWD5F60 smart driver with integrated high voltage full bridge
- EVAL2293Q L2293Q push-pull four channel driver with integrated diodes evaluation board
- EVALPWD13F60 High-voltage evaluation board for the PWD13F60
- X-NUCLEO-IHM12A1 Low voltage dual brush DC motor driver expansion board based on STSPIN240 for STM32 Nucleo
- EVALSTGAP2SCM Demonstration board for STGAP2SCM isolated 4 A single gate driver
- EVALSTDRV600HB8 Demonstration board kit for L638xE and L639x high-voltage gate drivers
- EVAL6225PD L6225 DMOS Dual Full Bridge Driver Evaluation Board
- X-NUCLEO-IHM15A1 Dual brush DC motor driver expansion board based on STSPIN840 for STM32 Nucleo
- X-NUCLEO-IHM13A1 Low voltage brush DC motor driver expansion board for STM32 Nucleo based on the STSPIN250
- STEVAL-ETH001V1 Servo drive solution for multi-axial position control with Ethernet real-time
- STEVAL-IHM041V1 Universal motor driver with speed control based on the STM8 and Triac (US version)
- STEVAL-IHM029V2 Universal motor control evaluation board based on the STM8S103F2 MCU and T1235T Triac
- EVAL6393FB Low voltage full bridge reference design board featuring L6393 advanced high-voltage gate driver
- EVAL6207Q Dual full bridge with integrated PWM current controllers
- EVAL6205N L6205 DMOS Dual Full Bridge Driver Evaluation Board
- EVAL6498L Evaluation board for the L6498L gate driver
- EVALSTGAP2DM Demonstration board for STGAP2DM isolated half-bridge gate
- EVAL6227PD L6227 DMOS Dual Full Bridge Driver with PWM Current Controller Evaluation Board
- STEVAL-GLA001V1 Triac and AC switch insulated control evaluation board
- EVAL6494L Demonstration board for L6494L gate driver
- EVAL6491HB Demonstration board for L6491 gate driver with smart shut down feature
- X-NUCLEO-IHM04A1 Dual brush DC motor driver expansion board based on L6206 for STM32 Nucleo
- STEVAL-IHT003V2 Low loss e-starter evaluation board for compressor starter circuits based on the ACST6
- EVALSTGAP1AS STGAP1AS evaluation board
- EVALSTGAP2HSM Demonstration board for STGAP2HSM isolated 4 A single gate driver
- EVALSTGAP2HSCM Demonstration board for STGAP2HSCM isolated 4 A single gate driver
- EVAL6206Q Dual full bridge with programmable overcurrent