利用包括标准和专用产品在内的产品以及专用器件,意法半导体为从计算子系统到硬盘驱动和打印机的各种应用提供了一系列经济型解决方案。 研究下述评估板,找出最符合设计项目需求的产品。
- STEVAL-ISA055V1 0.7 A / 1.2 V synchronous buck converter with enable function based on the ST1S12XX
- STEVAL-ISA042V2 1.5 A / 3.3 V step-down DC-DC converter demonstration board based on the ST1S03
- STEVAL-ISC002V1 Resonant LCC 90 W notebook power adapter based on the L6599 and STP9NK50ZF
- STEVAL-ISA055V2 0.7 A / 3.3 V synchronous buck converter with enable function based on the ST1S12XX
- STEVAL-ISB009V1 Li-Ion battery monitoring and gas gauge evaluation board based on STC3100
- STEVAL-3DP001V1 Evaluation board for 3D printer
- X-NUCLEO-SNK1M1 USB Type-C Power Delivery Sink expansion board based on TCPP01-M12 for STM32 Nucleo
- STEVAL-ISB013V1 Battery monitor demonstration board with alarm output for gas gauge applications based on the STC3105
- STEVAL-EFUSE01 Evaluation board based on the STEF01 fully programmable universal electronic fuse