产品概述
描述
This board provides you an easy way to connect STMicroelectronics®VIPower®M0-7 technology into your existing system.-
所有功能
- Simple single IC application board dedicated for VN7007ALH
- Provides electrical connectivity and thermal heat-sinking for easy prototyping
- General device features
- Single channel smart high-side driver with CurrentSense analog feedback
- Very low standby current
- Compatible with 3 V and 5 V CMOS outputs
- Diagnostic functions
- Dedicated high precision proportional load current sense
- Overload and short to ground (power limitation) indication
- Thermal shutdown indication
- OFF-state open-load detection
- Output short to VCC detection
- Protections
- Undervoltage shutdown
- Overvoltage clamp
- Load current limitation
- Self limiting of fast thermal transients
- Loss of ground and loss of VCC
- Configurable latch-off on overtemperature or power limitation
- Reverse battery
- Electrostatic discharge protection
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Oct 2016 | 21 Oct 2016 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
质量与可靠性
产品型号 | Marketing Status | 符合RoHS级别 | WEEE Compliant | 材料声明** |
---|---|---|---|---|
EV-VN7007ALH | 批量生产 | Not compliant | - | |
EV-VN7007ALH
Package:
Not compliantMaterial Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
EV-VN7007ALH | 2 distributors | Buy Direct | VN7007ALHTR | 批量生产 | ST | EAR99 | NEC | ITALY | 3.92 / 1 |