产品概述
描述
EV-VNH7070BAS provides you an easy way to connect STMicroelectronics® VIPower® M0-7 H-Bridge drivers into your existing prototype circuitry. This evaluation board comes preassembled with VNH7070BAS H-Bridge. On board minimum set of electrical components (as for device datasheet recommendation) enables the user to directly connect the load, the power supply and the microcontroller without any additional effort in external component design and connection. VNH7070BAS is a full bridge motor driver intended for a wide range of automotive applications. The device incorporates a dual monolithic high-side driver and two low-side switches. Both switches are designed using ST proprietary VIPower M0 technology that allows to efficiently integrate on the same die a true Power MOSFET with intelligent signal/protection circuitry. The three dies are assembled in a SO-16N package on electrically isolated leadframes.Moreover, its fully symmetrical mechanical design allows superior manufacturability at board level.
The input signals INA and INB can directly interface the microcontroller to select the motor direction and the brake condition. A SEL0 pin is available to address the information available on the MultiSense to the microcontroller. The MultiSense pin allows to monitor the motor current by delivering a current proportional to the motor current value.
The PWM, up to 20 kHz, allows to control the speed of the motor in all possible conditions.
-
所有功能
- Simple single IC application board dedicated for VNH7070BAS
- Provides electrical connectivity and thermal heat-sinking for easy prototyping
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
05 Oct 2017 | 05 Oct 2017 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
质量与可靠性
产品型号 | Marketing Status | 符合RoHS级别 | WEEE Compliant | 材料声明** |
---|---|---|---|---|
EV-VNH7070BAS | 批量生产 | Not compliant | - | |
EV-VNH7070BAS
Package:
Not compliantMaterial Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
EV-VNH7070BAS | 4 distributors | Buy Direct | VNH7070BAS | 批量生产 | - | EAR99 | NEC | ITALY | 4.704 / 1 |