EVAL-SPBTLE-1S

建议

基于SPBTLE-1S模块的低功耗蓝牙评估板

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The EVAL-SPBTLE-1S evaluation platform is based on the SPBTLE-1S very low power application processor module compliant to Bluetooth® Low Energy v4.2 specifications and supporting master, slave and simultaneous master-and-slave roles. The EVAL-SPBTLE-1S is compatible with the ST Morpho and Arduino UNO R3 connector layout (the user can mount the ST Morpho connectors, if required), allowing the expansion of every board including those connector layouts.
The SPBTLE-1S module is FCC certified (FCC ID: S9NSPBTLE1S), IC certified (IC: 8976C-SPBTLE1S), SRRC certified (SRRC CMIIT ID: 2017DJ5956), TYPE certified (Certification number 006-000535), CE/RED certified, and Bluetooth SIG End Product certified (Declaration ID D034470, Qualified design ID 92838).
  • 所有功能

    • Expansion board based on the SPBTLE-1S very low power application processor module for Bluetooth® Low Energy v4.2
      • Supports master and slave modes
      • Multiple roles supported simultaneously
    • Embedded BlueNRG-1 BLE SoC
      • High performance, ultra-low power Cortex-M0 32-bit based core
      • Programmable embedded 160 kB Flash
      • 24 kB embedded RAM with data retention
      • AES security co-processor
    • Configurable as a network coprocessor via dedicated firmware supporting commands over SPI interface
    • Embedded BALF-NRG-01D3 integrated matched balun with harmonic filter, and high efficiency chip antenna
    • Up to +4 dBm available output power
    • Equipped with 1 x UART, 1 x I2C, 1xSPI and 1x PDM interfaces, 14 x GPIO, watchdog, RTC, and DMA controller
    • Complemented with Bluetooth low energy protocol stack library (GAP, GATT, SM, L2CAP, LL)
    • Compatible with ST Morpho connectors
    • Equipped with Arduino UNO R3 connectors
    • SWD programming and debugging connector
    • SPBTLE-1S certification
      • CE qualified
      • FCC, IC modular approval certified
      • TYPE qualified
      • BQE qualified
    • Pre-programmed UART bootloader
    • Operating supply voltage: from 1.7 to 3.6 V
    • RoHS compliant

特别推荐

EDA符号、封装和3D模型

STMicroelectronics - EVAL-SPBTLE-1S

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
EVAL-SPBTLE-1S
建议
- 工业 - -

EVAL-SPBTLE-1S

Package:

-

Material Declaration**:

Marketing Status

建议

Package

-

Grade

Industrial

RoHS Compliance Grade

-

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
EVAL-SPBTLE-1S 无法联系到经销商,请联系我们的销售办事处 SPBTLE-1S
建议
- - - -

EVAL-SPBTLE-1S

核心产品

SPBTLE-1S

供货状态

建议

Budgetary Price (US$)*/Qty

供应商

-

ECCN (US)

-

ECCN (EU)

-

Budgetary Price (US$)* / Qty

Country of Origin

-

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商