EVAL-ST95HF

批量生产

ST95HF评估板

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The EVAL-ST95HF kit is created to evaluate the features of ST95HF. This component is a 13.56 MHz near field communication transceiver featuring two modes, Tag emulation and NFC Reader, making it possible the use of two ST95HF evaluation boards face to face.
The EVAL-ST95HF board is powered through the USB bus. It consists of a ST95HF transceiver on a 47 mm x 34 mm, four turns 13.56 MHz inductive etched antenna and its associated tuning circuit components. The ST95HF communicates with the STM32F103RGT6 and the LCD screen via an SPI bus.
In Tag emulation mode it can be used with an NFC Reader (NFC smartphone, CR95HF or with another ST95HF) to exchange NDEF messages (URI, VCARD, URL). Communication protocol is based on ISO/IEC 14443 Type A.
In reader mode the ST95HF supports ISO/IEC 14443 Type A and B communications, ISO/IEC 15693 and ISO/IEC 18092 protocols.
The mode can be selected on screen by using a joystick.
  • 所有功能

    • Ready to use printed circuit board with ST95HF 13.56 MHz transceiver (32 leads, 5x5 mm VFQFPN package):
      • Reader mode: ISO/IEC 14443 Type A; ISO/IEC 15693; ISO/IEC 18092
      • Card Emulation mode: ISO/IEC 14443 Type A
    • STM32F103RGT6, an STM32 32-bit ARM® Cortex® microcontroller in LQFP64 package, with 1 Mbyte of Flash memory
    • 47 mm x 34 mm, four turns, 13.56 MHz inductive antenna etched on PCB, and associated tuning circuit
    • Mini USB connector for board powering
    • Five different color LEDs, indicating the presence of RF field and protocol used to communicate
    • JTAG connector for microcontroller firmware download and debug
    • Joystick for menu selection
    • LCD color screen (320 x 200 pixels)
    • USB cable: Type A / mini B

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STSW-ST95HF001

      批量生产

      EVAL-ST95HF固件

      ST25 - NFC / RFID软件 ST
      STSW-ST95HF001

      描述:

      EVAL-ST95HF固件

      STSW-ST95HF002

      批量生产

      ST95HF Android应用的可执行文件

      ST25 - NFC / RFID软件 ST
      STSW-ST95HF002

      描述:

      ST95HF Android应用的可执行文件

      STSW-ST95HF003

      批量生产

      ST95HF Android应用的源代码

      ST25 - NFC / RFID软件 ST
      STSW-ST95HF003

      描述:

      ST95HF Android应用的源代码

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
EVAL-ST95HF
批量生产
CONTRACTS 工业 Ecopack2 -

EVAL-ST95HF

Package:

CONTRACTS

Material Declaration**:

Marketing Status

批量生产

Package

CONTRACTS

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
EVAL-ST95HF 无法联系到经销商,请联系我们的销售办事处 ST95HF
批量生产
ST EAR99 NEC FRANCE 159.0 / 1

EVAL-ST95HF

核心产品

ST95HF

供货状态

批量生产

Budgetary Price (US$)*/Qty

159.0 / 1

供应商

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

159.0 / 1

Country of Origin

FRANCE

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商