EVAL6205N

已停产

L6205 DMOS双全桥驱动器评估板

概述
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The EVAL6205N will help you in evaluating the L6205 in PowerDIP package. It implements a typical application, enabled to run one to four DC motors or one stepper motor. On the board the L6506, PWM current controller, provides the current control for the L6205N power section. Screw connectors provide connection to motor supply rail and 5 V reference for the logic inputs, as well as the four outputs to motor windings. EVAL6205N can be hooked-up to practiSPIN interface board (EVALpractiSPIN) through a 34-pin connector. This also gives direct access to ICs input signals as well as making possible to provide reference voltages for current control PWM. Operating frequency and reference voltage (independent for the two channels) for the L6506 PWM current control loops could be set by means of three pots placed on the board. EVAL6205N can be used as well to evaluate the L6225N product just adjusting pot settings.
  • 所有功能

    • UNDER VOLTAGE LOCKOUT
    • THERMAL SHUTDOWN
    • INTEGRATED FAST FREE WHEELING DIODES
    • PARALLELED OPERATION
    • PROTECTION
    • OPERATING SUPPLY VOLTAGE FROM 8 TO 52V
    • RDS(ON) 0.3W TYP. VALUE @ Tj = 25 °C
    • 5.6A OUTPUT PEAK CURRENT (2.8A DC)
    • NON DISSIPATIVE OVERCURRENT
    • CROSS CONDUCTION PROTECTION
    • OPERATING FREQUENCY UP TO 100KHz