EVL6566A-75WADP

批量生产

19 V - 75 W笔记本电脑适配器,具有跟踪升压PFC预稳压器,使用L6563和L6566A

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

In this data brief of the EVL6566A-75WADP demo board, the main characteristics and features of a 75 W adapter wide-range input mains, powerfactor- corrected AC-DC adapter using the new L6566A controller and the L6563 dedicated to the PFC stage are described. High efficiency and the very low standby input consumption are highlighted in the following figures and tables. The board is programmed for working at fixed frequency (65 kHz) under nominal condition (19 V at 4 A).
On the secondary side the TSM1014 with a precise voltage reference and the optocoupler SFH617A-4 to transfer the error amplifiers information to the primary side have been used.
  • 所有功能

    • Safety: According to EN60950
    • EMI: According to EN55022-Class-B
    • PCB single layer: single side, 70 μm, CEM-1, 78x174 mm, Mixed PTH/SMT
    • Universal input mains range: 90÷264Vac - Frequency 45 ÷ 65 Hz
    • Mains harmonics: Acc. to EN61000-3-2 Class-D
    • Output voltage: 19 V@4 A continuous operation
    • Overall efficiency: Better than 86%
    • Low profile design: 25 mm maximum height
    • ST-by mains consumption: Less than 0.25 W @265Vac

特别推荐

相关应用

工业

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
EVL6566A-75WADP
批量生产
CARD 工业 Ecopack1 -

EVL6566A-75WADP

Package:

CARD

Material Declaration**:

Marketing Status

批量生产

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Board production status
Budgetary Price (US$)*/Qty
EVL6566A-75WADP 无法联系到经销商,请联系我们的销售办事处 L6566A, L6563
批量生产
- EAR99 NEC ITALY -

EVL6566A-75WADP

核心产品

L6566A, L6563

供货状态

批量生产

Budgetary Price (US$)*/Qty

供应商

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

Country of Origin

ITALY

Board production status

-

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商