EVL6566A-75WES4

批量生产

符合最新能源之星标准的19 V - 75 W SMPS,使用L6563和L6566A

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

This board implements a 75 W SMPS reference design, tailored to the specifications of a typical hi-end portable computer power supply (adapter). The peculiarities of this design are the very high efficiency at light load and the excellent global efficiency for a two-stage architecture. The high efficiency at high load is achieved without using synchronized rectification at secondary side and therefore offers a very cost effective solution. The circuit is made up of two stages: a front-end PFC using the L6563 and a flyback converter based on the L6566A. The CV/CC controller TSM1014 allows the correct current limitation on the secondary side. The flyback stage works as master and it is dedicated to controlling the circuit operation, including the standby and protections. Additionally, it switches the PFC stage on and off by means of a dedicated pin (VCC_PFC), therefore helping to achieve an excellent efficiency even at light load, with low complexity.
Efficiency during active load and light load operation are compliant with Energy Star® Eligibility Criteria for both external (EPA rev. 2.0 EPS) and computer integrated (EPA rev. 4.0 COMPUTERS) power supplies. In addition, this design is also compliant with the latest computer requirements.
  • 所有功能

    • Universal input mains range: 90 - 264 Vac- Frequency 45 - 65 Hz
    • Output voltage: 19 V @ 4 A continuous operation
    • Mains harmonics: Acc. to EN61000-3-2 Class-D or JEIDA-MITI Class-D
    • Standby mains consumption: < 0.14 W @ 230 Vac, < 0.085 W @ 115 Vac
    • Active load average efficiency: better than 87% without synchronous rectification
    • EMI: According to EN55022-Class-B
    • Safety: According to EN60950
    • Dimensions: 78x170 mm, 25 mm component maximum height
    • PCB: Single side, 70 μm, CEM-1, Mixed PTH/SMT

特别推荐

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
EVL6566A-75WES4
批量生产
CARD 工业 Ecopack1 -

EVL6566A-75WES4

Package:

CARD

Material Declaration**:

Marketing Status

批量生产

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Board production status
Budgetary Price (US$)*/Qty
EVL6566A-75WES4 无法联系到经销商,请联系我们的销售办事处 L6563, L6566A
批量生产
- EAR99 NEC ITALY -

EVL6566A-75WES4

核心产品

L6563, L6566A

供货状态

批量生产

Budgetary Price (US$)*/Qty

供应商

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

Country of Origin

ITALY

Board production status

-

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商