EVLKST8500GH915

批量生产

ST8500 Hybrid PLC&RF connectivity development kit

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

The EVLKST8500GH hybrid connectivity solution for the ST8500 SoC platform combines the advantages of both PLC and RF technologies to enable applications with the best coverage in any network conditions and topologies. You can easily explore features and benefits of the ST hybrid PLC&RF solution using the EVLKST8500GH915 kit together with the STSW-ST8500GH firmware and documentation package.
Messages between two nodes in the PLC&RF hybrid network are sent over the best available medium PLC or RF. The media selection for each link in the network is done automatically and adjusted dynamically, enabling highly efficient hybrid mesh networking.
The ST hybrid PLC&RF solution is based on open standards and enables seamless integration into existing G3-PLC networks and adoption in multiple applications and systems.
Note that at least two EVLKST8500GH915 kits must be ordered to test hybrid PLC&RF connectivity between two nodes.
  • 所有功能

    • Hybrid PLC&RF connectivity development kit based on ST market-proven and widely used connectivity chipsets ST8500, STLD1 and S2-LP, respectively as protocol controller, PLC line driver and RF transceiver
    • Modular board architecture:
      • EVALMODST8500-1, full-feature PLC module based on ST8500 and STLD1
      • X-NUCLEO-S2915A1 for evaluation of RF connectivity in the 860-940 MHz band
      • NUCLEO-G070RB with STM32G070RB microcontroller as programmable application controller and interface to PC thanks to the onboard ST-LINK acting also as USB Virtual COM port
      • ST8500GH-MB base board for module interconnection plus RS485 and CAN bus connectivity to develop Smart Connectivity applications
    • 12 V, 1 A universal DC adapter included for easy start and usage
    • Easy expansion of the application functionalities through the STM32 Nucleo open development platform, with a wide choice of specialized shields to be connected to the NUCLEO-G070RB

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STSW-ST8500GH

      批量生产

      ST8500 Hybrid PLC&RF connectivity development kit: G3-PLC Hybrid PLC & RF software package

      评估工具软件 ST
      STSW-ST8500GH

      描述:

      ST8500 Hybrid PLC&RF connectivity development kit: G3-PLC Hybrid PLC & RF software package

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
EVLKST8500GH915
批量生产
CARD 工业 Ecopack1 -

EVLKST8500GH915

Package:

CARD

Material Declaration**:

Marketing Status

批量生产

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
EVLKST8500GH915 无法联系到经销商,请联系我们的销售办事处 ST8500
批量生产
ST 5A002A2 5A002A2 ITALY 275.0 / 1

EVLKST8500GH915

核心产品

ST8500

供货状态

批量生产

Budgetary Price (US$)*/Qty

275.0 / 1

供应商

ST

ECCN (US)

5A002A2

ECCN (EU)

5A002A2

Budgetary Price (US$)* / Qty

275.0 / 1

Country of Origin

ITALY

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商